VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Voltage 26 V to 50 V>RFI (AC Mains) (3 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (16):
  Application Note (1)
  Quality Info (1)
  Tape and Reel Info (1)
  Technical Note (9)
  Promotional Material (4)
Press Releases
Capacitors: Voltage 26 V to 50 V - RFI (AC Mains)
TypeCapacitors, Fixed
Voltage (V) 50
BrandsVishay, Vishay Roederstein

All 3 datasheets shown.
SeriesTechnologyDescriptionMountingCase (EIA & Mil)Capacitance (min)Capacitance (max)
F1710-305 VinfoFilm, Polyester, MetallizedAC-Capacitors, Suppression Capacitors Class Y2 (X1)°C 305 V (MKT)Through Hole 1 nF 0.1 µF
HPC0402AinfoSiliconHigh Performance, High Precision, Surface Mount 0402 Capacitor Surface Mount0402 0.1 pF 8.2 pF
HPC0603AinfoSiliconHigh Performance, High Precision Surface Mount 0603 Capacitor Surface Mount0603 0.8 pF 33 pF
SeriesTechnologyDescriptionMountingCase (EIA & Mil)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account