| Series | Type | Technology | Description | Mounting | Case (EIA & Mil) | Voltage (V) | Capacitance (min) | Capacitance (max) |
 |   |   |   |   |   |   |   |   |
| 150D |  | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex Capacitors Hermetically-Sealed, Axial-Lead | Through Hole | | 35 | 27 nF | 47 µF |
| 50 | 56 nF | 22 µF |
| 152D |  | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex Capacitors Extended Capacitance Values, Hermetically-Sealed | Through Hole | | 30 | 2.2 µF | 100 µF |
| 35 | 1.2 µF |
| 50 | 47 µF |
| 173D |  | | Tantalum, Solid | Solid-Electrolyte Tantalex Capacitors Axial-Leaded, Molded-Case | Through Hole | | 35 | 0.1 µF | 47 µF |
| 50 | 18 µF |
| 195D |  | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount? Conformal Coated | Surface Mount | 3518 | 35 | 0.47 µF | 1 µF |
| 50 | 0.22 µF | 0.33 µF |
| 3527 | 35 | 1.5 µF | 1.5 µF |
| 50 | 0.47 µF | 0.68 µF |
| 7227 | 35 | 2.2 µF | 10 µF |
| 50 | 1 µF | 4.7 µF |
| 7257 | 35 | 15 µF | 22 µF |
| 50 | 6.8 µF | 10 µF |
| 35 | 0.33 µF | 0.33 µF |
| 50 | 0.1 µF | 4.7 µF |
| 199D |  | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex Capacitors, Resin-Coated, Radial-Lead | Through Hole | | 35 | 0.1 µF | 47 µF |
| 50 | 22 µF |
| 293D |  | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount?, Molded Case, Standard Industrial Grade | Surface Mount | | 35 | 0.1 µF | 22 µF |
| 50 | 10 µF |
| 299D |  | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex Capacitors, Tripole Triple-Lead, Resin-Coated | Through Hole | | 35 | 0.1 µF | 47 µF |
| 50 | 22 µF |
| 489D, 499D |  | Capacitors, Fixed | Tantalum, Solid | Resin-Coated, Radial-Lead Solid Tantalum Capacitors | Through Hole | | 35 | 0.1 µF | 47 µF |
| 50 | 22 µF |
| 550D |  | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte TANTALEX Capacitors for High Frequency Power Supplies | Through Hole | | 35 | 8.2 µF | 47 µF |
| 50 | 5.6 µF | 22 µF |
| 591D |  | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount?, Low Profile, Low ESR, Conformal Coated, Maximum CV | Surface Mount | | 35 | 1 µF | 10 µF |
| 593D |  | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount® Commercial, Surface Mount for Switch Mode Power Supplies and Converters | Surface Mount | 3216 | 35 | 0.47 µF | 1 µF |
| 3528 | 1 µF | 2.2 µF |
| 50 | 1.5 µF |
| 6032 | 35 | 1.5 µF | 10 µF |
| 50 | 1 µF | 3.3 µF |
| 7343 | 35 | 6.8 µF | 22 µF |
| 50 | 2.2 µF | 10 µF |
| 594D |  | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount? Conformal Coated, Maximum CV, Low ESR | Surface Mount | | 35 | 2.2 µF | 47 µF |
| 50 | 1 µF | 15 µF |
| 595D |  | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount? Conformal Coated, Maximum CV | Surface Mount | | 35 | 0.33 µF | 47 µF |
| 50 | 0.1 µF | 22 µF |
| 597D |  | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount?, Ultra-Low ESR, Conformal Coated, Maximum CV | Surface Mount | | 35 | 47 µF | 47 µF |
| 50 | 15 µF |
| 790D |  | Capacitors, Fixed | Tantalum, Solid | Resin-Molded, Radial-Lead Solid Tantalum Capacitors | Through Hole | | 35 | 3.3 µF | 33 µF |
| 40 | 0.1 µF | 22 µF |
| 50 | 2.2 µF | 68 µF |
| 793DX-793DE-CTC3-CTC4 |  | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount? Molded Case, CECC Approved | Surface Mount | 3216 | 35 | 0.1 µF | 0.33 µF |
| 50 | 0.1 µF |
| 3528 | 35 | 0.47 µF | 1 µF |
| 50 | 0.15 µF | 0.33 µF |
| 6032 | 35 | 1.5 µF | 3.3 µF |
| 50 | 0.47 µF | 1 µF |
| 7343 | 35 | 4.7 µF | 10 µF |
| 50 | 1.5 µF | 4.7 µF |
| 893D |  | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount® Built-In-Fuse Miniature, Molded-Case | Surface Mount | 6032 | 35 | 1.5 µF | 4.7 µF |
| 50 | 0.47 µF | 3.3 µF |
| 7343 | 35 | 4.7 µF | 22 µF |
| 50 | 2.2 µF | 6.8 µF |
| CC/EC |  | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Conformal Coated | Surface Mount | | 35 | 0.22 µF | 15 µF |
| 50 | 0.1 µF | 4.7 µF |
| CWR11 |  | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount? Molded Case, Military | Surface Mount | | 35 | 0.1 µF | 6.8 µF |
| 50 | 4.7 µF |
| CWR16 |  | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Midget? Military, MIL-PRF-55365/13 Qualified | Surface Mount | | 35 | 0.33 µF | 15 µF |
| CX06 |  | Capacitors, Fixed | Tantalum, Solid | Subminiature, Leaded Solid Tantalum Capacitors | Through Hole | | 35 | 0.1 µF | 22 µF |
| CX16 |  | Capacitors, Fixed | Tantalum, Solid | Subminiature, Leaded Solid Tantalum Capacitors | Through Hole | | 35 | 0.1 µF | 22 µF |
| ETPW |  | Capacitors, Fixed | Tantalum, Solid | Resin-Coated, Radial-Leaded Solid Tantalum Capacitors | Through Hole | | 32.5 | 1 µF | 68 µF |
| 45.5 | 0.1 µF | 47 µF |
| ETQW |  | Capacitors, Fixed | Tantalum, Solid | Resin-Coated, Radial-Lead Tantalum Capacitors | Through Hole | | 32.5 | 1 µF | 68 µF |
| 45.5 | 0.1 µF | 47 µF |
| HA |  | Capacitors, Fixed | Tantalum, Solid | Subminiature, Leaded Solid Tantalum Capacitors Polar or Non-polar | Through Hole | | 35 | 10 nF | 3.3 µF |
| 50 | 68 nF | 2.2 µF |
| M39003/01/03/09 |  | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex Capacitors, Military MIL-PRF-39003 Qualified, Styles CSR13, 21, 23 | Through Hole | | 35 | 1.8 µF | 68 µF |
| 50 | 56 nF | 39 µF |
| SHA |  | Capacitors, Fixed | Tantalum, Solid | Subminiature, Leaded Solid Tantalum Capacitors Polar or Non-polar | Through Hole | | 35 | 0.22 µF | 2.2 µF |
| STC |  | Capacitors, Fixed | Tantalum, Solid | Subminiature, Leaded Solid Tantalum Capacitors Polar or Non-polar | Through Hole | | 35 | 0.33 µF | 1.5 µF |
| T95 |  | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount? Hi-Rel COTS, Conformal Coated Case | Surface Mount | | 35 | 0.1 µF | 33 µF |
| 50 | 4.7 µF | 22 µF |
| T97 |  | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount?, Hi-Rel COTS, Ultra-Low ESR, Conformal Coated Case | Surface Mount | | 50 | 15 µF | 47 µF |
| TC |  | Capacitors, Fixed | Tantalum, Solid | Subminiature, Leaded Solid Tantalum Capacitors Polar or Non-polar | Through Hole | | 35 | 0.1 µF | 22 µF |
| 50 | 0.15 µF | 6.8 µF |
| TH3 |  | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount? High Temperature, Molded Case | Surface Mount | 3216 | 35 | 0.33 µF | 0.33 µF |
| 3528 | 1 µF | 1 µF |
| 6032 | 1.5 µF | 4.7 µF |
| 50 | 1 µF | 1 µF |
| 7343 | 35 | 4.7 µF | 22 µF |
| 50 | 10 µF |
| TP3 |  | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount? Molded Case, High Performance | Surface Mount | | 35 | 0.1 µF | 22 µF |
| 50 | 10 µF |
| TR3 |  | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount® Low ESR, Molded Case | Surface Mount | | 35 | 0.47 µF | 22 µF |
| 50 | 1 µF | 10 µF |
| 194D |  | | Tantalum, Solid, Chip | Solid Tantalum Chip Capacitors Midget Conformal Coated | Surface Mount | | 35 | 0.1 µF | 15 µF |
| 50 | 6.8 µF |
| CWR06 |  | | Tantalum, Solid, Chip | Solid Tantalum Chip Capacitors Tantamount® Military, MIL-PRF-55365/4 Qualified | Surface Mount | | 35 | 0.22 µF | 6.8 µF |
| 50 | 0.1 µF | 4.7 µF |
| Series | Type | Technology | Description | Mounting | Case (EIA & Mil) | Voltage (V) | Capacitance (min) | Capacitance (max) |
|