VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZCapacitorsPress Releases
All Capacitors press releases

August 08, 2008

Vishay Extends Hi-Rel COTS T97 Series to Offer Industry’s First Solid Tantalum Chip Capacitor With 63-V Rating and 22-µF Capacitance

June 22, 2007

Vishay’s T97 Solid Tantalum Chip Capacitors Offer High-Reliability Screening and Surge Current Testing Options With Ultra-Low ESR Values From 0.015 Ω to 0.17 Ω in a Wide Variety of Case Sizes

August 25, 2006

Vishay's T95 Solid Tantalum Chip Capacitors Offer High-Reliability Screening and Surge Current Testing Options With Low ESR Values Down to 0.055 Ω

July 28, 2006

Vishay's TH3 Solid Tantalum Chip Capacitors Offer High-Temperature Capabilities up to 150 °C and Choice of Five Standard Case Sizes

November 11, 2005

Vishay TR3 Molded Tantalum Chip Capacitors Offer ESR Values Down to 0.035 Ω and Ripple-Current Handling Up to 2.07 A

October 31, 2003

Vishay Adds to 592D Family of Low-Profile Tantalum Capacitors: New Devices Offer 2200 µF Capacitance in 2 mm Case Height, 3300 µF in 2.5 mm Case Height

December 16, 2002

New Tantalum Chip Capacitor Combines Capacitance of 1500 µF with ESR Values of 13 mΩ

March 20, 2002

New Solid Tantalum Chip Capacitors Offer Industry-High Volumetric Efficiency and Choice of Eight Standard Case Sizes

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account