VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Voltage 26 V to 50 V>Surface mount (29 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (52):
  Application Note (1)
  FAQ (1)
  Ordering Info (2)
  Pad Guidlines (2)
  Quality Info (2)
  Reference Data (1)
  Selector Guide (3)
  Tape and Reel Info (1)
  Technical Note (28)
  Promotional Material (11)
Press Releases
Capacitors: Voltage 26 V to 50 V - Surface mount
BrandsVishay, Vishay BCcomponents, Vishay Electro-Films, Vishay OS-CON, Vishay Sprague, Vishay Vitramon

All 29 datasheets shown.
SeriesTypeTechnologyDescriptionMountingCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
085 CSinfoCapacitors, FixedAluminumAluminum Capacitors SMD (Chip) Standard40 2.2 µF 4.7 µF
139 CLLinfoCapacitors, FixedAluminumAluminum Capacitors SMD (Chip) Long Life40 15 µF 33 µF
50 10 µF 22 µF
140 CRHinfoCapacitors, FixedAluminumAluminum Capacitors SMD (Chip), High Temperature35 68 µF 470 µF
50 47 µF 330 µF
150 CLZinfoCapacitors, FixedAluminumAluminum Capacitors SMD (Chip), Very Low Z35
50
150 CRZinfoCapacitors, FixedAluminumAluminium Capacitors, SMD (Chip), Very Low ZSurface Mount35 100 µF 680 µF
50 68 µF 330 µF
153 CLVinfoCapacitors, FixedAluminumAluminum Capacitors SMD (Chip) Long Life Vertical35 4.7 µF 220 µF
50 0.47 µF 100 µF
153 CRVinfoCapacitors, FixedAluminumAluminum Capacitors SMD (Chip) Long Life Vertical35 4.7 µF 220 µF
50 0.47 µF 100 µF
175 TMPinfoCapacitors, FixedAluminumAluminum Capacitors High Temperature Solid Electrolytic SMD40 1 µF 2.2 µF
94SVPDinfoCapacitors, FixedAluminumAluminum Solid Capacitors with Conductive PolymerSurface Mount35
VJ X7R DielectricinfoCapacitors, FixedMLCCMultilayer Ceramic Chip CapacitorsSurface Mount040250 120 pF 8.2 nF
0603 390 pF 47 nF
0805 470 pF 0.15 µF
1206 1 nF 0.47 µF
1210 10 nF 1 µF
1812 22 nF
1825 1.8 µF
10 nF 4.7 µF
HPC0402AinfoCapacitors, FixedSiliconHigh Performance, High Precision, Surface Mount 0402 Capacitor Surface Mount040250 0.1 pF 8.2 pF
HPC0603AinfoCapacitors, FixedSiliconHigh Performance, High Precision Surface Mount 0603 Capacitor Surface Mount060350 0.8 pF 33 pF
195DinfoCapacitors, FixedTantalum, SolidSolid Tantalum Chip Capacitors Tantamount? Conformal CoatedSurface Mount351835 0.47 µF 1 µF
50 0.22 µF 0.33 µF
352735 1.5 µF 1.5 µF
50 0.47 µF 0.68 µF
722735 2.2 µF 10 µF
50 1 µF 4.7 µF
725735 15 µF 22 µF
50 6.8 µF 10 µF
35 0.33 µF 0.33 µF
50 0.1 µF 4.7 µF
293DinfoCapacitors, FixedTantalum, SolidSolid Tantalum Surface Mount Capacitors Tantamount?, Molded Case, Standard Industrial GradeSurface Mount35 0.1 µF 22 µF
50 10 µF
591DinfoCapacitors, FixedTantalum, SolidSolid Tantalum Chip Capacitors Tantamount?, Low Profile, Low ESR, Conformal Coated, Maximum CVSurface Mount35 1 µF 10 µF
593DinfoCapacitors, FixedTantalum, SolidSolid Tantalum Chip Capacitors Tantamount® Commercial, Surface Mount for Switch Mode Power Supplies and ConvertersSurface Mount321635 0.47 µF 1 µF
3528 1 µF 2.2 µF
50 1.5 µF
603235 1.5 µF 10 µF
50 1 µF 3.3 µF
734335 6.8 µF 22 µF
50 2.2 µF 10 µF
594DinfoCapacitors, FixedTantalum, SolidSolid Tantalum Chip Capacitors Tantamount? Conformal Coated, Maximum CV, Low ESRSurface Mount35 2.2 µF 47 µF
50 1 µF 15 µF
595DinfoCapacitors, FixedTantalum, SolidSolid Tantalum Chip Capacitors Tantamount? Conformal Coated, Maximum CVSurface Mount35 0.33 µF 47 µF
50 0.1 µF 22 µF
793DX-793DE-CTC3-CTC4infoCapacitors, FixedTantalum, SolidSolid Tantalum Surface Mount Capacitors Tantamount? Molded Case, CECC ApprovedSurface Mount321635 0.1 µF 0.33 µF
50 0.1 µF
352835 0.47 µF 1 µF
50 0.15 µF 0.33 µF
603235 1.5 µF 3.3 µF
50 0.47 µF 1 µF
734335 4.7 µF 10 µF
50 1.5 µF 4.7 µF
893DinfoCapacitors, FixedTantalum, SolidSolid Tantalum Chip Capacitors Tantamount® Built-In-Fuse Miniature, Molded-CaseSurface Mount603235 1.5 µF 4.7 µF
50 0.47 µF 3.3 µF
734335 4.7 µF 22 µF
50 2.2 µF 6.8 µF
CC/ECinfoCapacitors, FixedTantalum, SolidSolid Tantalum Chip Capacitors Conformal CoatedSurface Mount35 0.22 µF 15 µF
50 0.1 µF 4.7 µF
CWR11infoCapacitors, FixedTantalum, SolidSolid Tantalum Surface Mount Capacitors Tantamount? Molded Case, MilitarySurface Mount35 0.1 µF 6.8 µF
50 4.7 µF
CWR16infoCapacitors, FixedTantalum, SolidSolid Tantalum Chip Capacitors Midget? Military, MIL-PRF-55365/13 QualifiedSurface Mount35 0.33 µF 15 µF
T95infoCapacitors, FixedTantalum, SolidSolid Tantalum Chip Capacitors Tantamount? Hi-Rel COTS, Conformal Coated CaseSurface Mount35 0.1 µF 33 µF
50 4.7 µF 22 µF
TP3infoCapacitors, FixedTantalum, SolidSolid Tantalum Surface Mount Capacitors Tantamount? Molded Case, High PerformanceSurface Mount35 0.1 µF 22 µF
50 10 µF
TR3infoCapacitors, FixedTantalum, SolidSolid Tantalum Chip Capacitors Tantamount® Low ESR, Molded CaseSurface Mount35 0.47 µF 22 µF
50 1 µF 10 µF
194DinfoTantalum, Solid, ChipSolid Tantalum Chip Capacitors Midget Conformal CoatedSurface Mount35 0.1 µF 15 µF
50 6.8 µF
CWR06infoTantalum, Solid, ChipSolid Tantalum Chip Capacitors Tantamount® Military, MIL-PRF-55365/4 QualifiedSurface Mount35 0.22 µF 6.8 µF
50 0.1 µF 4.7 µF
CBAinfoCapacitor NetworksThin FilmFour Capacitor Binary Array Surface Mount30 1 pF 8 pF
SeriesTypeTechnologyDescriptionMountingCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account