VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Voltage 26 V to 50 V>RF/Wireless Handheld (19 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (39):
  Application Note (1)
  FAQ (1)
  Ordering Info (1)
  Pad Guidlines (2)
  Quality Info (1)
  Selector Guide (2)
  Tape and Reel Info (1)
  Technical Note (22)
  Promotional Material (8)
Press Releases
Capacitors: Voltage 26 V to 50 V - RF/Wireless Handheld
MountingSurface Mount
BrandsVishay, Vishay Sprague, Vishay Vitramon

All 19 datasheets shown.
SeriesTypeTechnologyDescriptionCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
VJ X7R DielectricinfoCapacitors, FixedMLCCMultilayer Ceramic Chip Capacitors040250 120 pF 8.2 nF
0603 390 pF 47 nF
HPC0402AinfoCapacitors, FixedSiliconHigh Performance, High Precision, Surface Mount 0402 Capacitor 040250 0.1 pF 8.2 pF
HPC0603AinfoCapacitors, FixedSiliconHigh Performance, High Precision Surface Mount 0603 Capacitor 060350 0.8 pF 33 pF
195DinfoCapacitors, FixedTantalum, SolidSolid Tantalum Chip Capacitors Tantamount? Conformal Coated351835 0.47 µF 1 µF
50 0.22 µF 0.33 µF
352735 1.5 µF 1.5 µF
50 0.47 µF 0.68 µF
722735 2.2 µF 10 µF
50 1 µF 4.7 µF
725735 15 µF 22 µF
50 6.8 µF 10 µF
35 0.33 µF 0.33 µF
50 0.1 µF 4.7 µF
293DinfoCapacitors, FixedTantalum, SolidSolid Tantalum Surface Mount Capacitors Tantamount?, Molded Case, Standard Industrial Grade35 0.1 µF 22 µF
50 10 µF
591DinfoCapacitors, FixedTantalum, SolidSolid Tantalum Chip Capacitors Tantamount?, Low Profile, Low ESR, Conformal Coated, Maximum CV35 1 µF 10 µF
593DinfoCapacitors, FixedTantalum, SolidSolid Tantalum Chip Capacitors Tantamount® Commercial, Surface Mount for Switch Mode Power Supplies and Converters321635 0.47 µF 1 µF
3528 1 µF 2.2 µF
50 1.5 µF
603235 1.5 µF 10 µF
50 1 µF 3.3 µF
734335 6.8 µF 22 µF
50 2.2 µF 10 µF
594DinfoCapacitors, FixedTantalum, SolidSolid Tantalum Chip Capacitors Tantamount? Conformal Coated, Maximum CV, Low ESR35 2.2 µF 47 µF
50 1 µF 15 µF
595DinfoCapacitors, FixedTantalum, SolidSolid Tantalum Chip Capacitors Tantamount? Conformal Coated, Maximum CV35 0.33 µF 47 µF
50 0.1 µF 22 µF
793DX-793DE-CTC3-CTC4infoCapacitors, FixedTantalum, SolidSolid Tantalum Surface Mount Capacitors Tantamount? Molded Case, CECC Approved321635 0.1 µF 0.33 µF
50 0.1 µF
352835 0.47 µF 1 µF
50 0.15 µF 0.33 µF
603235 1.5 µF 3.3 µF
50 0.47 µF 1 µF
734335 4.7 µF 10 µF
50 1.5 µF 4.7 µF
893DinfoCapacitors, FixedTantalum, SolidSolid Tantalum Chip Capacitors Tantamount® Built-In-Fuse Miniature, Molded-Case603235 1.5 µF 4.7 µF
50 0.47 µF 3.3 µF
734335 4.7 µF 22 µF
50 2.2 µF 6.8 µF
CC/ECinfoCapacitors, FixedTantalum, SolidSolid Tantalum Chip Capacitors Conformal Coated35 0.22 µF 15 µF
50 0.1 µF 4.7 µF
CWR11infoCapacitors, FixedTantalum, SolidSolid Tantalum Surface Mount Capacitors Tantamount? Molded Case, Military35 0.1 µF 6.8 µF
50 4.7 µF
CWR16infoCapacitors, FixedTantalum, SolidSolid Tantalum Chip Capacitors Midget? Military, MIL-PRF-55365/13 Qualified35 0.33 µF 15 µF
T95infoCapacitors, FixedTantalum, SolidSolid Tantalum Chip Capacitors Tantamount? Hi-Rel COTS, Conformal Coated Case35 0.1 µF 33 µF
50 4.7 µF 22 µF
TP3infoCapacitors, FixedTantalum, SolidSolid Tantalum Surface Mount Capacitors Tantamount? Molded Case, High Performance35 0.1 µF 22 µF
50 10 µF
TR3infoCapacitors, FixedTantalum, SolidSolid Tantalum Chip Capacitors Tantamount® Low ESR, Molded Case35 0.47 µF 22 µF
50 1 µF 10 µF
194DinfoTantalum, Solid, ChipSolid Tantalum Chip Capacitors Midget Conformal Coated35 0.1 µF 15 µF
50 6.8 µF
CWR06infoTantalum, Solid, ChipSolid Tantalum Chip Capacitors Tantamount® Military, MIL-PRF-55365/4 Qualified35 0.22 µF 6.8 µF
50 0.1 µF 4.7 µF
SeriesTypeTechnologyDescriptionCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account