VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Voltage 501 V to 2000 V>Power Electronic (8 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (1):
  Promotional Material (1)
Capacitors: Voltage 501 V to 2000 V - Power Electronic
TypeCapacitors, Fixed, Power Electronic
MountingReference
BrandVishay ESTA

All 8 datasheets shown.
SeriesTechnologyDescriptionVoltage (V)Qn (kVAr)Capacitance (min)Capacitance (max)
DCMKPinfoFilm, Polypropylene, MetallizedCapacitors for Power Electronics1100 130 µF 1000 µF
1300 90 µF 710 µF
1550 65 µF 520 µF
1750 50 µF 390 µF
2000 35 µF 310 µF
880 200 µF 510 µF
GMKPg 1.9/4.0µF/XinfoFilm, Polypropylene, MetallizedMKP-DC Filter Capacitors, Rectangular Case, Type GMKPg1.9/4.0µF/X1900 4000 µF 4000 µF
GMKPg 1100-220 IBYinfoFilm, Polypropylene, MetallizedMKP-DC Filter Capacitors, Tubular Case, Type GMKPg110-220IBY1100 200 µF 200 µF
GMKPg 1200/6.8/37.5infoFilm, Polypropylene, MetallizedMKP-DC Filter Capacitors, Rectangular Case 37.5 mm, GMKPg1200/6.8/37.51200 6.8 µF 11 µF
PhMKPg 1400-33IBinfoFilm, Polypropylene, MetallizedMKP-AC Filter Capacitors, Tubular Case, with Fuse, Type PhMKPg1400-33IB140020 33 µF 33 µF
PhMKPg 690-1600uFinfoFilm, Polypropylene, MetallizedMKP-AC Filter Capacitors, Rectangular Case, Type PhMKPg690-1600µF690404 1600 µF 1600 µF
ERinfoFilm, Polypropylene, PolyesterDC Filter Capacitors Type ER1000 0.1 µF 0 pF
1500
2000
ETinfoFilm, Polypropylene, PolyesterDC Filter Capacitors Type ET1000 10 nF 0 pF
1500
2000
SeriesTechnologyDescriptionVoltage (V)Qn (kVAr)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account