VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Voltage 501 V to 2000 V>Ceramic RF Power (2 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (3):
  Reference Data (1)
  Technical Note (2)
Capacitors: Voltage 501 V to 2000 V - Ceramic RF Power
TypeCapacitors, Fixed
BrandVishay Draloric

All 2 datasheets shown.
SeriesTechnologyDescriptionMountingVoltage (V)Capacitance (min)Capacitance (max)
H..infoCeramic, Singlelayer: DC DiscCeramic High Voltage Disc Capacitors, Class 2Through Hole1000 47 pF 22 nF
2000 56 pF
R. 012...,infoCeramic, Singlelayer: TubularTubular capacitors, tag mounting, 2KVp to 4KVpReference2000 3 pF 400 pF
SeriesTechnologyDescriptionMountingVoltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account