VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Voltage 501 V to 2000 V>Singlelayer (17 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (8):
  Ordering Info (1)
  Reference Data (1)
  Technical Note (5)
  Promotional Material (1)
Capacitors: Voltage 501 V to 2000 V - Singlelayer
BrandsVishay BCcomponents, Vishay Cera-Mite, Vishay Draloric

All 17 datasheets shown.
SeriesTypeTechnologyDescriptionMountingCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
561R & 562R SeriesinfoCapacitors, FixedCeramic, Singlelayer DiscLower Voltage Ceramic Disc Capacitors 1000 VDC Temperature & Voltage StabilizedThrough Hole1000
561R & 564R SeriesinfoCapacitors, FixedCeramic, Singlelayer DiscHigh Voltage Ceramic Disc Capacitors 1 kVDC to 3 kVDC Low Dissipation FactorReference1000
2000
561R SeriesinfoCapacitors, FixedCeramic, Singlelayer DiscLower Voltage Ceramic Disc Capacitors 1000 VDC Precision CapacitorsThrough Hole1000
561R, 562R & 565R SeriesinfoCapacitors, FixedCeramic, Singlelayer DiscLower Voltage Ceramic Disc Capacitors 100 VDC to 1000 VDCReference1000 0.01 pF 0.2 µF
HV LDF 0.2 %infoCapacitors, FixedCeramic, Singlelayer DiscCeramic Disc Capacitors Class 2, low loss 500 V, 1 kV, 2 kV and 3 kVThrough Hole1000 100 pF 4.7 nF
2000
VKPinfoCapacitors, FixedCeramic, Singlelayer: ACCeramic AC Capacitors, Class X1, 760VAC / Class Y1, 500VACThrough Hole760 470 pF 4.7 nF
WKPinfoCapacitors, FixedCeramic, Singlelayer: ACCeramic AC Capacitors, Class X1, 760VAC / Class Y1, 500VACThrough Hole760 33 pF 4.7 nF
H..infoCapacitors, FixedCeramic, Singlelayer: DC DiscCeramic High Voltage Disc Capacitors, Class 2Through Hole1000 47 pF 22 nF
2000 56 pF
H.KinfoCapacitors, FixedCeramic, Singlelayer: DC DiscCeramic Pulse Disc Capacitors, Class 2Through Hole1000 100 pF 4.7 nF
2000
H.UinfoCapacitors, FixedCeramic, Singlelayer: DC DiscCeramic High Voltage Disc Capacitors, Class 1Through Hole1000 10 pF 680 pF
2000 470 pF
IBCinfoCapacitors, FixedCeramic, Singlelayer: DC DiscCeramic Pulse Disc Capacitors, Class 2Through Hole2000 100 pF 1.5 nF
DDML 0825infoCapacitors, FixedCeramic, Singlelayer: Feed ThroughCeramic Singlelayer Feed-Through Capacitors 2000VDCThrough Hole2000 1 nF 3.3 nF
HR 22, 30, 35infoCapacitors, FixedCeramic, Singlelayer: High VoltageRing Style High Voltage CapacitorsReference2000 5 nF 5 nF
MDLinfoCapacitors, Fixed, SetsCeramic, Singlelayer: TubularCeramic Singlelayer Tubular Capacitor SetsThrough Hole700 10 pF 40 pF
R. 012...,infoCapacitors, FixedCeramic, Singlelayer: TubularTubular capacitors, tag mounting, 2KVp to 4KVpReference2000 3 pF 400 pF
RDLL 04.., RDLT 04..infoCapacitors, FixedCeramic, Singlelayer: TubularCeramic Singlelayer Tubular Capacitors 700V DCThrough Hole0416700 11 pF 4.7 nF
0420 8.2 nF
0425 10 nF
0430 15 nF
0440 620 pF
HV X7R 500 V, 1kVinfoCapacitors, FixedCeramic,SinglelayerCeramic Disc Capacitors Class 2, 500 V, 1 kV (DC) General PurposeThrough Hole1000 1 nF 4.7 nF
SeriesTypeTechnologyDescriptionMountingCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account