VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Voltage 501 V to 2000 V>DC (Film) (7 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (10):
  Ordering Info (2)
  Selector Guide (1)
  Technical Note (4)
  Promotional Material (3)
Press Releases
Capacitors: Voltage 501 V to 2000 V - DC (Film)
TypeCapacitors, Fixed
MountingThrough Hole
BrandsVishay BCcomponents, Vishay Roederstein

All 7 datasheets shown.
SeriesTechnologyDescriptionVoltage (V)Capacitance (min)Capacitance (max)
MKT 304infoFilm, PolyesterMetallized Polyester Film Capacitors MKT Radial Epoxy Partly Lacquered Type630 10 nF 0.27 µF
MKT 368infoFilm, Polyester, MetallizedMetallized Polyester Film Capacitors, MKT Radial Epoxy Lacquered Type630 10 nF 0.47 µF
MKT 369infoFilm, Polyester, MetallizedMetallized Polyester Film Capacitors, MKT Radial Epoxy Lacquered Type630 10 nF 22 nF
MKT 1813infoPolyester filmMetallized Polyester Film Capacitor Related Document: IEC 60384-21000 470 pF 22 µF
630
MKT 1818infoPolyester filmMetallized Polyester Film Capacitors Related Document: IEC 60384-2630 1 nF 3.3 nF
MKT 1820infoPolyester filmMetallized Polyester Film Capacitor Related Document: IEC 60384-21000 1 nF 0.47 µF
630 1 µF
MKT 1822infoPolyester filmMetallized Polyester Film Capacitor Related Document: IEC 60384-21000 1 nF 0.47 µF
630 1 µF
SeriesTechnologyDescriptionVoltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account