VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Voltage 501 V to 2000 V>Film (31 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (11):
  Ordering Info (2)
  Selector Guide (2)
  Technical Note (4)
  Promotional Material (3)
Press Releases
Capacitors: Voltage 501 V to 2000 V - Film
MountingThrough Hole
BrandsVishay BCcomponents, Vishay Roederstein, Vishay Sprague

All 31 datasheets shown.
SeriesTypeTechnologyDescriptionCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
MKT 304infoCapacitors, FixedFilm, PolyesterMetallized Polyester Film Capacitors MKT Radial Epoxy Partly Lacquered Type630 10 nF 0.27 µF
Type 192P Pacer®infoCapacitors, FixedFilm, PolyesterPolyester Film/Foil Capacitors, Sleeved, Miniature, Axial Lead600 2.2 nF 33 nF
Type 225PinfoCapacitors, FixedFilm, PolyesterPolyester Capacitors, Filmite 'E', ORANGE DROP®, Radial Lead600 1 nF 1 µF
Type 418PinfoCapacitors, FixedFilm, PolyesterPolyester Capacitors Filmite® "E", Orange Drop®, Radial Lead1000 27 nF 0.1 µF
600
Type PSinfoCapacitors, FixedFilm, PolyesterFilm Capacitors Dipped, Orange Drop®1000 1 nF 0.5 µF
1600
2000
600
MKT 368infoCapacitors, FixedFilm, Polyester, MetallizedMetallized Polyester Film Capacitors, MKT Radial Epoxy Lacquered Type630 10 nF 0.47 µF
MKT 369infoCapacitors, FixedFilm, Polyester, MetallizedMetallized Polyester Film Capacitors, MKT Radial Epoxy Lacquered Type630 10 nF 22 nF
Type 430PinfoCapacitors, FixedFilm, Polyester, MetallizedMetalized Polyester Film Capacitors Wrap-and-Fill600 0.12 µF 0.68 µF
Metalized Polyester Film Capacitors, Wrap-and-Fill
KP 1830infoCapacitors, FixedFilm, PolypropylenePolypropylene Film Capacitor Related Document: IEC 60384-13630 100 pF 1.5 nF
KP 1836infoFilm, PolypropylenePolypropylene Film Capacitors18361000 100 pF 0.22 µF
1250
630
MKP 416 to 420infoCapacitors, FixedFilm, PolypropyleneMetallized Polypropylene Film Capacitors MKP Radial Potted Type630 1.5 nF 0.16 µF
Type 715PinfoCapacitors, FixedFilm, PolypropylenePolypropylene Film Capacitors Orange Drop¤, Low Loss1200 12 nF 33 µF
1600
600
800
Type 715P HVinfoCapacitors, FixedFilm, PolypropylenePolypropylene Film/Foil Capacitors High Voltage, Orange Drop¤, 800 VAC1800 1 nF 10 nF
Type 716PinfoCapacitors, FixedFilm, PolypropylenePolypropylene Film Capacitors High Performance, Orange Drop¤1200 10 nF 39 nF
1600
600
800
KP/MMKP 376infoCapacitors, FixedFilm, Polypropylene, MetallizedAC and Pulse Metallized Polypropylene, Film Capacitors KP/MMKP Radial Potted Type630 4.7 nF 0.27 µF
MKP 1840infoFilm, Polypropylene, MetallizedMetallized Polypropylene Film Capacitor1840630 10 nF 2.2 µF
MKP 1841infoFilm, Polypropylene, MetallizedMetallized Polypropylene Film Capacitor1841630 47 pF 0.1 µF
MKP 1841.../...-MinfoFilm, Polypropylene, MetallizedMetallized Polypropylene Capacitor, Mini-Version (-M)1841630 47 pF 0.68 µF
MKP 1845infoFilm, Polypropylene, MetallizedMetallized Polypropylene Film Capacitor1845630 10 nF 0.68 µF
MKP 379infoCapacitors, FixedFilm, Polypropylene, MetallizedAC and Pulse Metallized Polypropylene, Film Capacitors MKP Radial Potted Type630 10 nF 1 µF
MKP 380infoCapacitors, FixedFilm, Polypropylene, MetallizedAC and Pulse Metallized Polypropylene, Film Capacitors MKP Radial Potted Type630 1.5 nF 10 nF
MKP 385infoCapacitors, FixedFilm, Polypropylene, MetallizedMetallized Polypropylene Film AC and Pulse Capacitors MKP Radial Potted Type1600 2 nF 33 nF
2000 1 nF 20 nF
MKP/MKP 378infoCapacitors, FixedFilm, Polypropylene, MetallizedAC and Pulse Metallized Polypropylene Film Capacitors, MKP/MKP Radial Potted Type1000 3 nF 0.22 µF
1600 5.6 nF 0.1 µF
2000 3.3 nF 51 nF
630 15 nF 0.68 µF
Type 730PinfoCapacitors, FixedFilm, Polypropylene, MetallizedFilm Capacitors High Frequency, Wrap-and-Fill, Metalized Polypropylene630 22 nF 1 µF
MKT 1813infoCapacitors, FixedPolyester filmMetallized Polyester Film Capacitor Related Document: IEC 60384-21000 470 pF 22 µF
630
MKT 1818infoCapacitors, FixedPolyester filmMetallized Polyester Film Capacitors Related Document: IEC 60384-2630 1 nF 3.3 nF
MKT 1820infoCapacitors, FixedPolyester filmMetallized Polyester Film Capacitor Related Document: IEC 60384-21000 1 nF 0.47 µF
630 1 µF
MKT 1822infoCapacitors, FixedPolyester filmMetallized Polyester Film Capacitor Related Document: IEC 60384-21000 1 nF 0.47 µF
630 1 µF
MKP 1839infoCapacitors, FixedPolypropylene filmMetallized Polypropylene Film Capacitor Related Document: IEC 60384-16630 1 nF 1.5 µF
MKP 1840.../...-MinfoCapacitors, FixedPolypropylene filmMetallized Polypropylene Capacitor, Mini-Version (-M) Related Document: CECC 31 2001000 4.7 nF 1.5 µF
1600 6.8 nF 0.68 µF
2000 1 nF 68 nF
630 4.7 µF
MKP 1846infoCapacitors, FixedPolypropylene filmMetallized Polypropylene Film Capacitor Related Document: IEC 60384-161000 3.3 nF 0.22 µF
1600 1 nF
2000 0.1 µF
630 6.8 nF 0.68 µF
SeriesTypeTechnologyDescriptionCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account