VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Voltage 501 V to 2000 V>Polypropylene (14 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (8):
  Ordering Info (2)
  Selector Guide (1)
  Technical Note (3)
  Promotional Material (2)
Capacitors: Voltage 501 V to 2000 V - Polypropylene
TypeCapacitors, Fixed
MountingThrough Hole
BrandsVishay BCcomponents, Vishay Roederstein, Vishay Sprague

All 14 datasheets shown.
SeriesTechnologyDescriptionVoltage (V)Capacitance (min)Capacitance (max)
KP 1830infoFilm, PolypropylenePolypropylene Film Capacitor Related Document: IEC 60384-13630 100 pF 1.5 nF
MKP 416 to 420infoFilm, PolypropyleneMetallized Polypropylene Film Capacitors MKP Radial Potted Type630 1.5 nF 0.16 µF
Type 715PinfoFilm, PolypropylenePolypropylene Film Capacitors Orange Drop¤, Low Loss1200 12 nF 33 µF
1600
600
800
Type 715P HVinfoFilm, PolypropylenePolypropylene Film/Foil Capacitors High Voltage, Orange Drop¤, 800 VAC1800 1 nF 10 nF
Type 716PinfoFilm, PolypropylenePolypropylene Film Capacitors High Performance, Orange Drop¤1200 10 nF 39 nF
1600
600
800
KP/MMKP 376infoFilm, Polypropylene, MetallizedAC and Pulse Metallized Polypropylene, Film Capacitors KP/MMKP Radial Potted Type630 4.7 nF 0.27 µF
MKP 379infoFilm, Polypropylene, MetallizedAC and Pulse Metallized Polypropylene, Film Capacitors MKP Radial Potted Type630 10 nF 1 µF
MKP 380infoFilm, Polypropylene, MetallizedAC and Pulse Metallized Polypropylene, Film Capacitors MKP Radial Potted Type630 1.5 nF 10 nF
MKP 385infoFilm, Polypropylene, MetallizedMetallized Polypropylene Film AC and Pulse Capacitors MKP Radial Potted Type1600 2 nF 33 nF
2000 1 nF 20 nF
MKP/MKP 378infoFilm, Polypropylene, MetallizedAC and Pulse Metallized Polypropylene Film Capacitors, MKP/MKP Radial Potted Type1000 3 nF 0.22 µF
1600 5.6 nF 0.1 µF
2000 3.3 nF 51 nF
630 15 nF 0.68 µF
Type 730PinfoFilm, Polypropylene, MetallizedFilm Capacitors High Frequency, Wrap-and-Fill, Metalized Polypropylene630 22 nF 1 µF
MKP 1839infoPolypropylene filmMetallized Polypropylene Film Capacitor Related Document: IEC 60384-16630 1 nF 1.5 µF
MKP 1840.../...-MinfoPolypropylene filmMetallized Polypropylene Capacitor, Mini-Version (-M) Related Document: CECC 31 2001000 4.7 nF 1.5 µF
1600 6.8 nF 0.68 µF
2000 1 nF 68 nF
630 4.7 µF
MKP 1846infoPolypropylene filmMetallized Polypropylene Film Capacitor Related Document: IEC 60384-161000 3.3 nF 0.22 µF
1600 1 nF
2000 0.1 µF
630 6.8 nF 0.68 µF
SeriesTechnologyDescriptionVoltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account