| Series | Type | Technology | Description | Mounting | Voltage (V) | Qn (kVAr) | Capacitance (min) | Capacitance (max) |
 |   |   |   |   |   |   |   |   |
| Type 715P HV |  | Capacitors, Fixed | Film, Polypropylene | Polypropylene Film/Foil Capacitors High Voltage, Orange Drop¤, 800 VAC | Through Hole | 1800 | | 1 nF | 10 nF |
| KP/MMKP 376 |  | Capacitors, Fixed | Film, Polypropylene, Metallized | AC and Pulse Metallized Polypropylene, Film Capacitors KP/MMKP Radial Potted Type | Through Hole | 630 | | 4.7 nF | 0.27 µF |
| MKP 379 |  | Capacitors, Fixed | Film, Polypropylene, Metallized | AC and Pulse Metallized Polypropylene, Film Capacitors MKP Radial Potted Type | Through Hole | 630 | | 10 nF | 1 µF |
| MKP 380 |  | Capacitors, Fixed | Film, Polypropylene, Metallized | AC and Pulse Metallized Polypropylene, Film Capacitors MKP Radial Potted Type | Through Hole | 630 | | 1.5 nF | 10 nF |
| MKP 385 |  | Capacitors, Fixed | Film, Polypropylene, Metallized | Metallized Polypropylene Film AC and Pulse Capacitors MKP Radial Potted Type | Through Hole | 1600 | | 2 nF | 33 nF |
| 2000 | 1 nF | 20 nF |
| MKP/MKP 378 |  | Capacitors, Fixed | Film, Polypropylene, Metallized | AC and Pulse Metallized Polypropylene Film Capacitors, MKP/MKP Radial Potted Type | Through Hole | 1000 | | 3 nF | 0.22 µF |
| 1600 | 5.6 nF | 0.1 µF |
| 2000 | 3.3 nF | 51 nF |
| 630 | 15 nF | 0.68 µF |
| PhMKPg 1400-33IB |  | Capacitors, Fixed, Power Electronic | Film, Polypropylene, Metallized | MKP-AC Filter Capacitors, Tubular Case, with Fuse, Type PhMKPg1400-33IB | Reference | 1400 | 20 | 33 µF | 33 µF |
| PhMKPg 690-1600uF |  | Capacitors, Fixed, Power Electronic | Film, Polypropylene, Metallized | MKP-AC Filter Capacitors, Rectangular Case, Type PhMKPg690-1600µF | Reference | 690 | 404 | 1600 µF | 1600 µF |
| Series | Type | Technology | Description | Mounting | Voltage (V) | Qn (kVAr) | Capacitance (min) | Capacitance (max) |
|