| Series | Type | Technology | Description | Case (EIA & Mil) | Voltage (V) | Capacitance (min) | Capacitance (max) |
 |   |   |   |   |   |   |   |
| MKT 304 |  | Capacitors, Fixed | Film, Polyester | Metallized Polyester Film Capacitors MKT Radial Epoxy Partly Lacquered Type | | 630 | 10 nF | 0.27 µF |
| Type 225P |  | Capacitors, Fixed | Film, Polyester | Polyester Capacitors, Filmite 'E', ORANGE DROP®, Radial Lead | | 600 | 1 nF | 1 µF |
| Type 418P |  | Capacitors, Fixed | Film, Polyester | Polyester Capacitors Filmite® "E", Orange Drop®, Radial Lead | | 1000 | 27 nF | 0.1 µF |
| 600 |
| MKT 368 |  | Capacitors, Fixed | Film, Polyester, Metallized | Metallized Polyester Film Capacitors, MKT Radial Epoxy Lacquered Type | | 630 | 10 nF | 0.47 µF |
| MKT 369 |  | Capacitors, Fixed | Film, Polyester, Metallized | Metallized Polyester Film Capacitors, MKT Radial Epoxy Lacquered Type | | 630 | 10 nF | 22 nF |
| KP 1830 |  | Capacitors, Fixed | Film, Polypropylene | Polypropylene Film Capacitor Related Document: IEC 60384-13 | | 630 | 100 pF | 1.5 nF |
| KP 1836 |  | | Film, Polypropylene | Polypropylene Film Capacitors | 1836 | 1000 | 100 pF | 0.22 µF |
| 1250 |
| 630 |
| MKP 416 to 420 |  | Capacitors, Fixed | Film, Polypropylene | Metallized Polypropylene Film Capacitors MKP Radial Potted Type | | 630 | 1.5 nF | 0.16 µF |
| KP/MMKP 376 |  | Capacitors, Fixed | Film, Polypropylene, Metallized | AC and Pulse Metallized Polypropylene, Film Capacitors KP/MMKP Radial Potted Type | | 630 | 4.7 nF | 0.27 µF |
| MKP 1840 |  | | Film, Polypropylene, Metallized | Metallized Polypropylene Film Capacitor | 1840 | 630 | 10 nF | 2.2 µF |
| MKP 1841 |  | | Film, Polypropylene, Metallized | Metallized Polypropylene Film Capacitor | 1841 | 630 | 47 pF | 0.1 µF |
| MKP 1841.../...-M |  | | Film, Polypropylene, Metallized | Metallized Polypropylene Capacitor, Mini-Version (-M) | 1841 | 630 | 47 pF | 0.68 µF |
| MKP 1845 |  | | Film, Polypropylene, Metallized | Metallized Polypropylene Film Capacitor | 1845 | 630 | 10 nF | 0.68 µF |
| MKP 379 |  | Capacitors, Fixed | Film, Polypropylene, Metallized | AC and Pulse Metallized Polypropylene, Film Capacitors MKP Radial Potted Type | | 630 | 10 nF | 1 µF |
| MKP 380 |  | Capacitors, Fixed | Film, Polypropylene, Metallized | AC and Pulse Metallized Polypropylene, Film Capacitors MKP Radial Potted Type | | 630 | 1.5 nF | 10 nF |
| MKP 385 |  | Capacitors, Fixed | Film, Polypropylene, Metallized | Metallized Polypropylene Film AC and Pulse Capacitors MKP Radial Potted Type | | 1600 | 2 nF | 33 nF |
| 2000 | 1 nF | 20 nF |
| MKP/MKP 378 |  | Capacitors, Fixed | Film, Polypropylene, Metallized | AC and Pulse Metallized Polypropylene Film Capacitors, MKP/MKP Radial Potted Type | | 1000 | 3 nF | 0.22 µF |
| 1600 | 5.6 nF | 0.1 µF |
| 2000 | 3.3 nF | 51 nF |
| 630 | 15 nF | 0.68 µF |
| Series | Type | Technology | Description | Case (EIA & Mil) | Voltage (V) | Capacitance (min) | Capacitance (max) |
|