| Capacitors: Voltage 501 V to 2000 V - RFI (AC Mains) |
| Type | Capacitors, Fixed |
| Technology | Ceramic, Singlelayer: AC |
| Description | Ceramic AC Capacitors, Class X1, 760VAC / Class Y1, 500VAC |
| Mounting | Through Hole |
| Voltage
(V)
| 760 |
| Capacitance (max) | 4.7 nF |
| Brand | Vishay Draloric |
|