VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Voltage 501 V to 2000 V>Surface mount (3 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (6):
  Ordering Info (1)
  Technical Note (4)
  Promotional Material (1)
Capacitors: Voltage 501 V to 2000 V - Surface mount
TypeCapacitors, Fixed
TechnologyMLCC
MountingSurface Mount
BrandVishay Vitramon

All 3 datasheets shown.
SeriesDescriptionCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
VJ Hi Rel C0G (NP0)infoSurface Mount Multilayer Ceramic Chip Capacitors for High Reliability Applications1206600 0.5 pF 1.5 nF
18252000 100 pF 33 nF
VJ OMD - C0G (NP0)infoSurface Mount Multilayer Ceramic ChipCapacitor Solutions for Boardflex Sensitive Applications12061000 10 pF 120 pF
1500
630 1 nF
12101000 120 pF
1500
630
18081000 1 nF
1500 220 pF
2000
630 1 nF
18121000 2.2 nF
1500 680 pF
2000
630 2.2 nF
18251000 15 pF
630
22201000 270 pF 4.7 nF
630
22251000
630
2000 10 pF 33 pF
VJ X7R DielectricinfoMultilayer Ceramic Chip Capacitors1206630 680 pF 4.7 nF
1210 390 pF 10 nF
18121000 1 nF 27 nF
1825 22 nF 56 nF
470 pF 0.1 µF
SeriesDescriptionCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account