|
|
|
|
| Capacitors: Voltage 501 V to 2000 V - Through hole |
| Mounting | Through Hole |
| Brands | Vishay, Vishay BCcomponents, Vishay Cera-Mite, Vishay Draloric, Vishay Roederstein, Vishay Sprague |
|
| Series | Type | Technology | Description | Case (EIA & Mil) | Voltage (V) | Capacitance (min) | Capacitance (max) |
 |   |   |   |   |   |   |   |
| TVA ATOM® |  | Capacitors, Fixed | Aluminum | Aluminum Capacitors, + 85 °C, Miniature, Axial Lead | | 600 | 10 µF | 20 µF |
| 561R & 562R Series |  | Capacitors, Fixed | Ceramic, Singlelayer Disc | Lower Voltage Ceramic Disc Capacitors 1000 VDC Temperature & Voltage Stabilized | | 1000 | | |
| 561R Series |  | Capacitors, Fixed | Ceramic, Singlelayer Disc | Lower Voltage Ceramic Disc Capacitors 1000 VDC Precision Capacitors | | 1000 | | |
| HV LDF 0.2 % |  | Capacitors, Fixed | Ceramic, Singlelayer Disc | Ceramic Disc Capacitors Class 2, low loss 500 V, 1 kV, 2 kV and 3 kV | | 1000 | 100 pF | 4.7 nF |
| 2000 |
| VKP |  | Capacitors, Fixed | Ceramic, Singlelayer: AC | Ceramic AC Capacitors, Class X1, 760VAC / Class Y1, 500VAC | | 760 | 470 pF | 4.7 nF |
| WKP |  | Capacitors, Fixed | Ceramic, Singlelayer: AC | Ceramic AC Capacitors, Class X1, 760VAC / Class Y1, 500VAC | | 760 | 33 pF | 4.7 nF |
| H.. |  | Capacitors, Fixed | Ceramic, Singlelayer: DC Disc | Ceramic High Voltage Disc Capacitors, Class 2 | | 1000 | 47 pF | 22 nF |
| 2000 | 56 pF |
| H.K |  | Capacitors, Fixed | Ceramic, Singlelayer: DC Disc | Ceramic Pulse Disc Capacitors, Class 2 | | 1000 | 100 pF | 4.7 nF |
| 2000 |
| H.U |  | Capacitors, Fixed | Ceramic, Singlelayer: DC Disc | Ceramic High Voltage Disc Capacitors, Class 1 | | 1000 | 10 pF | 680 pF |
| 2000 | 470 pF |
| IBC |  | Capacitors, Fixed | Ceramic, Singlelayer: DC Disc | Ceramic Pulse Disc Capacitors, Class 2 | | 2000 | 100 pF | 1.5 nF |
| DDML 0825 |  | Capacitors, Fixed | Ceramic, Singlelayer: Feed Through | Ceramic Singlelayer Feed-Through Capacitors 2000VDC | | 2000 | 1 nF | 3.3 nF |
| MDL |  | Capacitors, Fixed, Sets | Ceramic, Singlelayer: Tubular | Ceramic Singlelayer Tubular Capacitor Sets | | 700 | 10 pF | 40 pF |
| RDLL 04.., RDLT 04.. |  | Capacitors, Fixed | Ceramic, Singlelayer: Tubular | Ceramic Singlelayer Tubular Capacitors 700V DC | 0416 | 700 | 11 pF | 4.7 nF |
| 0420 | 8.2 nF |
| 0425 | 10 nF |
| 0430 | 15 nF |
| 0440 | 620 pF |
| HV X7R 500 V, 1kV |  | Capacitors, Fixed | Ceramic,Singlelayer | Ceramic Disc Capacitors Class 2, 500 V, 1 kV (DC) General Purpose | | 1000 | 1 nF | 4.7 nF |
| MKT 304 |  | Capacitors, Fixed | Film, Polyester | Metallized Polyester Film Capacitors MKT Radial Epoxy Partly Lacquered Type | | 630 | 10 nF | 0.27 µF |
| Type 192P Pacer® |  | Capacitors, Fixed | Film, Polyester | Polyester Film/Foil Capacitors, Sleeved, Miniature, Axial Lead | | 600 | 2.2 nF | 33 nF |
| Type 225P |  | Capacitors, Fixed | Film, Polyester | Polyester Capacitors, Filmite 'E', ORANGE DROP®, Radial Lead | | 600 | 1 nF | 1 µF |
| Type 418P |  | Capacitors, Fixed | Film, Polyester | Polyester Capacitors Filmite® "E", Orange Drop®, Radial Lead | | 1000 | 27 nF | 0.1 µF |
| 600 |
| Type PS |  | Capacitors, Fixed | Film, Polyester | Film Capacitors Dipped, Orange Drop® | | 1000 | 1 nF | 0.5 µF |
| 1600 |
| 2000 |
| 600 |
| MKT 368 |  | Capacitors, Fixed | Film, Polyester, Metallized | Metallized Polyester Film Capacitors, MKT Radial Epoxy Lacquered Type | | 630 | 10 nF | 0.47 µF |
| MKT 369 |  | Capacitors, Fixed | Film, Polyester, Metallized | Metallized Polyester Film Capacitors, MKT Radial Epoxy Lacquered Type | | 630 | 10 nF | 22 nF |
| Type 430P |  | Capacitors, Fixed | Film, Polyester, Metallized | Metalized Polyester Film Capacitors Wrap-and-Fill | | 600 | 0.12 µF | 0.68 µF |
| Metalized Polyester Film Capacitors, Wrap-and-Fill |
| KP 1830 |  | Capacitors, Fixed | Film, Polypropylene | Polypropylene Film Capacitor Related Document: IEC 60384-13 | | 630 | 100 pF | 1.5 nF |
| KP 1836 |  | | Film, Polypropylene | Polypropylene Film Capacitors | 1836 | 1000 | 100 pF | 0.22 µF |
| 1250 |
| 630 |
| MKP 416 to 420 |  | Capacitors, Fixed | Film, Polypropylene | Metallized Polypropylene Film Capacitors MKP Radial Potted Type | | 630 | 1.5 nF | 0.16 µF |
| Type 715P |  | Capacitors, Fixed | Film, Polypropylene | Polypropylene Film Capacitors Orange Drop¤, Low Loss | | 1200 | 12 nF | 33 µF |
| 1600 |
| 600 |
| 800 |
| Type 715P HV |  | Capacitors, Fixed | Film, Polypropylene | Polypropylene Film/Foil Capacitors High Voltage, Orange Drop¤, 800 VAC | | 1800 | 1 nF | 10 nF |
| Type 716P |  | Capacitors, Fixed | Film, Polypropylene | Polypropylene Film Capacitors High Performance, Orange Drop¤ | | 1200 | 10 nF | 39 nF |
| 1600 |
| 600 |
| 800 |
| KP/MMKP 376 |  | Capacitors, Fixed | Film, Polypropylene, Metallized | AC and Pulse Metallized Polypropylene, Film Capacitors KP/MMKP Radial Potted Type | | 630 | 4.7 nF | 0.27 µF |
| MKP 1840 |  | | Film, Polypropylene, Metallized | Metallized Polypropylene Film Capacitor | 1840 | 630 | 10 nF | 2.2 µF |
| MKP 1841 |  | | Film, Polypropylene, Metallized | Metallized Polypropylene Film Capacitor | 1841 | 630 | 47 pF | 0.1 µF |
| MKP 1841.../...-M |  | | Film, Polypropylene, Metallized | Metallized Polypropylene Capacitor, Mini-Version (-M) | 1841 | 630 | 47 pF | 0.68 µF |
| MKP 1845 |  | | Film, Polypropylene, Metallized | Metallized Polypropylene Film Capacitor | 1845 | 630 | 10 nF | 0.68 µF |
| MKP 379 |  | Capacitors, Fixed | Film, Polypropylene, Metallized | AC and Pulse Metallized Polypropylene, Film Capacitors MKP Radial Potted Type | | 630 | 10 nF | 1 µF |
| MKP 380 |  | Capacitors, Fixed | Film, Polypropylene, Metallized | AC and Pulse Metallized Polypropylene, Film Capacitors MKP Radial Potted Type | | 630 | 1.5 nF | 10 nF |
| MKP 385 |  | Capacitors, Fixed | Film, Polypropylene, Metallized | Metallized Polypropylene Film AC and Pulse Capacitors MKP Radial Potted Type | | 1600 | 2 nF | 33 nF |
| 2000 | 1 nF | 20 nF |
| MKP/MKP 378 |  | Capacitors, Fixed | Film, Polypropylene, Metallized | AC and Pulse Metallized Polypropylene Film Capacitors, MKP/MKP Radial Potted Type | | 1000 | 3 nF | 0.22 µF |
| 1600 | 5.6 nF | 0.1 µF |
| 2000 | 3.3 nF | 51 nF |
| 630 | 15 nF | 0.68 µF |
| Type 730P |  | Capacitors, Fixed | Film, Polypropylene, Metallized | Film Capacitors High Frequency, Wrap-and-Fill, Metalized Polypropylene | | 630 | 22 nF | 1 µF |
| MKT 1813 |  | Capacitors, Fixed | Polyester film | Metallized Polyester Film Capacitor Related Document: IEC 60384-2 | | 1000 | 470 pF | 22 µF |
| 630 |
| MKT 1818 |  | Capacitors, Fixed | Polyester film | Metallized Polyester Film Capacitors Related Document: IEC 60384-2 | | 630 | 1 nF | 3.3 nF |
| MKT 1820 |  | Capacitors, Fixed | Polyester film | Metallized Polyester Film Capacitor Related Document: IEC 60384-2 | | 1000 | 1 nF | 0.47 µF |
| 630 | 1 µF |
| MKT 1822 |  | Capacitors, Fixed | Polyester film | Metallized Polyester Film Capacitor Related Document: IEC 60384-2 | | 1000 | 1 nF | 0.47 µF |
| 630 | 1 µF |
| MKP 1839 |  | Capacitors, Fixed | Polypropylene film | Metallized Polypropylene Film Capacitor Related Document: IEC 60384-16 | | 630 | 1 nF | 1.5 µF |
| MKP 1840.../...-M |  | Capacitors, Fixed | Polypropylene film | Metallized Polypropylene Capacitor, Mini-Version (-M) Related Document: CECC 31 200 | | 1000 | 4.7 nF | 1.5 µF |
| 1600 | 6.8 nF | 0.68 µF |
| 2000 | 1 nF | 68 nF |
| 630 | 4.7 µF |
| MKP 1846 |  | Capacitors, Fixed | Polypropylene film | Metallized Polypropylene Film Capacitor Related Document: IEC 60384-16 | | 1000 | 3.3 nF | 0.22 µF |
| 1600 | 1 nF |
| 2000 | 0.1 µF |
| 630 | 6.8 nF | 0.68 µF |
| XTH-K-L-M-V |  | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Cylindrical Body, Hermetically Sealed | | 540 | 4 µF | 20 µF |
| 630 | 3.5 µF | 18 µF |
| Series | Type | Technology | Description | Case (EIA & Mil) | Voltage (V) | Capacitance (min) | Capacitance (max) |
|
|  |