VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Voltage 51 V to 100>Military Qualified (4 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (12):
  Ordering Info (1)
  Technical Note (10)
  Promotional Material (1)
Capacitors: Voltage 51 V to 100 - Military Qualified
BrandsVishay, Vishay Sprague, Vishay Tansitor, Vishay Vitramon

All 4 datasheets shown.
SeriesTypeTechnologyDescriptionMountingCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
DSCC 03028infoCapacitors, Fixed, ChipMLCCMultilayer Ceramic Chip Capacitors DSCC Qualified Type 03028Surface Mount0603100 0.5 pF 22 nF
M39003/01/03/09infoCapacitors, FixedTantalum, SolidSolid-Electrolyte Tantalex Capacitors, Military MIL-PRF-39003 Qualified, Styles CSR13, 21, 23Through Hole100 56 nF 6.8 µF
75 0.1 µF 15 µF
M39006/09/21/22/25/30/31infoCapacitors, FixedTantalum, WetWet Tantalum Capacitors, Military Established Reliability, MIL-PRF-39006 Qualified Styles CLR65, 69, 79, 81, 90, 91Through Hole100 2.5 µF 120 µF
60 4 µF 270 µF
75 3.5 µF 220 µF
STinfoCapacitors, FixedTantalum, WetSuperTan® Wet Tantalum Capacitors with Hermetic Seal, FEATURES: Very High Capacitance, 10 to 1800µF, 25 to 125VDC, -55°C to + 125°C, Very Low ESR and High Ripple CurrentThrough Hole100 15 µF 220 µF
60 47 µF 560 µF
75 33 µF 470 µF
SeriesTypeTechnologyDescriptionMountingCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account