| 021 ASM |  | Aluminum | Aluminum Capacitors Axial Standard Miniature | | 100 | 1 µF | 1000 µF |
| 63 | 0.47 µF | 2200 µF |
| 022/023 ASR |  | Aluminum | Aluminum Capacitors, Axial Standard Range | Through Hole | 100 | 100 µF | 2200 µF |
| 63 | 220 µF | 4700 µF |
| 024/025 AMR |  | Aluminum | Aluminum Capacitors, Axial Miniature Range | Through Hole | 100 | 220 µF | 3300 µF |
| 63 | 330 µF | 6800 µF |
| 030/031 AS |  | Aluminum | Aluminum Capacitors Axial Standard | | 100 | 0.47 µF | 47 µF |
| 63 | 1 µF | 100 µF |
| 117 ASD |  | Aluminum | Aluminum Capacitors Axial, Smallest Diameter | | 63 | 0.47 µF | 3.3 µF |
| 118 AHT |  | Aluminum | Aluminum Capacitors Axial High Temperature | | 100 | 4.7 µF | 470 µF |
| 63 | 1 µF | 1000 µF |
| 119 AHT-DIN |  | Aluminum | Aluminum Capacitors Axial High Temperature, DIN-Based | | 100 | 4.7 µF | 470 µF |
| 63 | 10 µF | 1000 µF |
| 120 ATC |  | Aluminum | Aluminum Capacitors Axial High Temperature, High Ripple Current | | 100 | 47 µF | 470 µF |
| 63 | 100 µF | 1000 µF |
| 132/133 ALL-DIN |  | Aluminum | Aluminum Capacitors Axial Long-Life, DIN-Based | | 100 | 1 µF | 470 µF |
| 63 | 4.7 µF | 1000 µF |
| 138 AML |  | Aluminum | Aluminum Capacitors Axial Miniature, Long-Life | | 100 | 1 µF | 680 µF |
| 63 | 4.7 µF | 1500 µF |
| 30D |  | Aluminum | Aluminum Capacitors + 105°C, Miniature, Axial Lead, General Purpose | | 100 | 4.7 µF | 470 µF |
| 63 | 15 µF | 1000 µF |
| 75 | 12 µF |
| 516D |  | Aluminum | Aluminum Capacitors + 85°C, Miniature, Axial Lead | | 100 | 0.47 µF | 470 µF |
| 63 | 3.3 µF | 1000 µF |
| 53D |  | Aluminum | Aluminum Capacitors + 85°C, Tubular, Axial Lead, General Purpose | | 63 | 1000 µF | 2200 µF |
| 600D |  | Aluminum | Aluminum Capacitors Miniature, Axial Lead, High Reliability | | 100 | 6.8 µF | 120 µF |
| 60 | 15 µF | 220 µF |
| 75 | 1 µF | 150 µF |
| EBC |  | Aluminum | Aluminum Capacitors Axial and Mounting Ring Capacitor Style | | 100 | 4.7 µF | 47 µF |
| 63 |
| EBL/EGL |  | Aluminum | Aluminum Capacitors, Axial Capacitor Style EBL/EGL, Solder Ring Termination as EGL03 | Through Hole | 100 | 4.7 µF | 470 µF |
| 63 | 1 µF | 1000 µF |
| EBU/EBT |  | Aluminum | Aluminum Capacitors Axial non-polar Capacitor Styles | | 63 | 10 µF | 47 µF |
| EL/EB |  | Aluminum | Aluminum Capacitors Axial Capacitors Style | | 100 | 0.47 µF | 47 µF |
| 63 | 100 µF |
| ELM/EBM |  | Aluminum | Aluminum Capacitors Axial and Mounting Ring Capacitors Style | | 100 | 1 µF | 100 µF |
| 63 | 10 µF | 220 µF |
| MKT 1813 |  | Polyester film | Metallized Polyester Film Capacitor MKT Axial Type | | 63 | 470 pF | 22 µF |
| 150D |  | Tantalum, Solid | Solid-Electrolyte Tantalex Capacitors Hermetically-Sealed, Axial-Lead | Surface Mount | 100 | 33 nF | 10 µF |
| 60 | 0.1 µF | 22 µF |
| 75 | 33 nF | 15 µF |
| M39003/01/03/09 |  | Tantalum, Solid | Solid-Electrolyte Tantalex Capacitors, Military MIL-PRF-39003 Qualified, Styles CSR13, 21, 23 | Through Hole | 100 | 56 nF | 6.8 µF |
| 75 | 0.1 µF | 15 µF |
| Series | Technology | Description | Mounting | Voltage (V) | Capacitance (min) | Capacitance (max) |