| Mono - Axial |  | Ceramic Multilayer: Leaded | Dipped Axial Multilayer Ceramic Capacitors | Through Hole | | 10 pF | 0.1 µF |
| Mono-Kap 50 - 100 Vdc |  | Ceramic Multilayer: Leaded | Dipped Radial Multilayer Ceramic Capacitors | Through Hole | | 10 pF | 0.15 µF |
| Mono-Kap K10 |  | Ceramic Multilayer: Leaded | Dipped Radial Multilayer Ceramic K10 Capacitors | Through Hole | | 10 pF | 8.2 nF |
| VJ X7R Dielectric |  | MLCC | Multilayer Ceramic Chip Capacitors | Surface Mount | 0402 | 120 pF | 4.7 nF |
| 0603 | 390 pF | 22 nF |
| 0805 | 470 pF | 82 nF |
| 1206 | 1 nF | 0.27 µF |
| 1210 | 10 nF | 0.47 µF |
| 1812 | 22 nF | 0.82 µF |
| 1825 | 1.5 µF |
| 10 nF | 3.9 µF |
| Series | Technology | Description | Mounting | Case (EIA & Mil) | Capacitance (min) | Capacitance (max) |