Part or keyword
Inventory & quote
Products A-Z
Capacitors
Voltage 51 V to 100
Singlelayer
(4 datasheets)
Contact information for:
Distributors
Sales Representatives
Sales Offices
Related Documents
(4):
Reference Data
(2)
Technical Note
(2)
Capacitors: Voltage 51 V to 100 - Singlelayer
Type
Capacitors, Fixed
Brands
Vishay BCcomponents, Vishay Cera-Mite, Vishay Draloric
All 4 datasheets shown.
Note:
sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series
Technology
Description
Mounting
Voltage (V)
Capacitance (min)
Capacitance (max)
561R, 562R & 565R Series
Ceramic, Singlelayer Disc
Lower Voltage Ceramic Disc Capacitors 100 VDC to 1000 VDC
Reference
100
0.01 pF
0.2 µF
LV 100 V Narrow Tolerance
Ceramic, Singlelayer Disc
Ceramic Disc Capacitors Class 1, 100 V (DC) Narrow Tolerance
Through Hole
100
1.5 pF
330 µF
DDMZ 0312
Ceramic, Singlelayer: Feed Through
Ceramic Singlelayer Feed-Through Filters 200VDC
Through Hole
100
5 nF
5 nF
GFMQ, GFWQ
Ceramic, Singlelayer: Stacks
Ceramic Capacitor Stacks
Through Hole
61
370 pF
370 pF
65
500 pF
500 pF
74
370 pF
Series
Technology
Description
Mounting
Voltage (V)
Capacitance (min)
Capacitance (max)
Products A-Z
Company Info:
Press
·
Investors
·
Contacts
·
More...
Privacy & Legal
·
Your Account