VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Voltage 51 V to 100>Ceramic (9 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (26):
  Construction (3)
  Markings (2)
  Ordering Info (3)
  Reference Data (2)
  Tape and Reel Info (1)
  Technical Note (14)
  Promotional Material (1)
Capacitors: Voltage 51 V to 100 - Ceramic
BrandsVishay, Vishay BCcomponents, Vishay Cera-Mite, Vishay Draloric, Vishay Vitramon

All 9 datasheets shown.
SeriesTypeTechnologyDescriptionMountingCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
Mono - AxialinfoCapacitors, FixedCeramic Multilayer: LeadedDipped Axial Multilayer Ceramic CapacitorsThrough Hole100 10 pF 0.1 µF
Mono-Kap 50 - 100 VdcinfoCapacitors, FixedCeramic Multilayer: LeadedDipped Radial Multilayer Ceramic CapacitorsThrough Hole100 10 pF 0.15 µF
Mono-Kap K10infoCapacitors, FixedCeramic Multilayer: LeadedDipped Radial Multilayer Ceramic K10 CapacitorsThrough Hole100 10 pF 8.2 nF
561R, 562R & 565R SeriesinfoCapacitors, FixedCeramic, Singlelayer DiscLower Voltage Ceramic Disc Capacitors 100 VDC to 1000 VDCReference100 0.01 pF 0.2 µF
LV 100 V Narrow ToleranceinfoCapacitors, FixedCeramic, Singlelayer DiscCeramic Disc Capacitors Class 1, 100 V (DC) Narrow ToleranceThrough Hole100 1.5 pF 330 µF
DDMZ 0312infoCapacitors, FixedCeramic, Singlelayer: Feed ThroughCeramic Singlelayer Feed-Through Filters 200VDCThrough Hole100 5 nF 5 nF
GFMQ, GFWQinfoCapacitors, FixedCeramic, Singlelayer: StacksCeramic Capacitor StacksThrough Hole61 370 pF 370 pF
65 500 pF 500 pF
74 370 pF
DSCC 03028infoCapacitors, Fixed, ChipMLCCMultilayer Ceramic Chip Capacitors DSCC Qualified Type 03028Surface Mount0603100 0.5 pF 22 nF
VJ X7R DielectricinfoCapacitors, FixedMLCCMultilayer Ceramic Chip CapacitorsSurface Mount0402100 120 pF 4.7 nF
0603 390 pF 22 nF
0805 470 pF 82 nF
1206 1 nF 0.27 µF
1210 10 nF 0.47 µF
1812 22 nF 0.82 µF
1825 1.5 µF
10 nF 3.9 µF
SeriesTypeTechnologyDescriptionMountingCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account