| MKT 470 |  | Film, Polyester | Metallized, boxed, 5mm pitch, 125°C | 100 | 1 nF | 1.2 µF |
| 63 |
| MKT 365 |  | Film, Polyester, Metallized | Metallized Polyester Film Capacitors MKT Radial Epoxy Lacquered Type | 100 | 10 nF | 0.47 µF |
| 63 | 47 nF | 1 µF |
| MKT 366 |  | Film, Polyester, Metallized | Metallized Polyester Film Capacitors MKT Radial Epoxy Lacquered Type | 100 | 10 nF | 0.47 µF |
| 63 | 47 nF | 1 µF |
| MKT 368 |  | Film, Polyester, Metallized | Metallized Polyester Film Capacitors, MKT Radial Epoxy Lacquered Type | 100 | 56 nF | 6.8 µF |
| 63 | 0.22 µF | 1 µF |
| MKT 369 |  | Film, Polyester, Metallized | Metallized Polyester Film Capacitors, MKT Radial Epoxy Lacquered Type | 100 | 56 nF | 0.22 µF |
| 63 | 0.22 µF | 1 µF |
| KC 1850* |  | Polycarbonate film | Polycarbonate Film Capacitor Related Document: IEC 60384-12 | 100 | 1.5 nF | 2.2 nF |
| 63 | 3.3 nF | 10 nF |
| MKC 1858* |  | Polycarbonate film | Metallized Polycarbonate Film Capacitor Related Document: IEC 60384-6 | 100 | 10 nF | 33 nF |
| 63 | 47 nF | 0.33 µF |
| MKC 1860* |  | Polycarbonate film | Metallized Polycarbonate Film Capacitor Related Document: IEC 60384-6 | 100 | 0.1 µF | 10 µF |
| 63 | 0.22 µF |
| MKC 1862* |  | Polycarbonate film | Metallized Polycarbonate Film Capacitor Related Document: IEC 60384-6 | 100 | 68 nF | 10 µF |
| 63 | 0.22 µF |
| MKT 1813 |  | Polyester film | Metallized Polyester Film Capacitor Related Document: IEC 60384-2 | 100 | 470 pF | 22 µF |
| 63 |
| MKT 1817 |  | Polyester film | Metallized Polyester Film Capacitors Related Document: IEC 60384-2 | 100 | 22 nF | 0.33 µF |
| 63 | 0.1 µF | 1 µF |
| MKT 1818 |  | Polyester film | Metallized Polyester Film Capacitors Related Document: IEC 60384-2 | 100 | 22 nF | 0.47 µF |
| 63 | 0.1 µF | 1 µF |
| MKT 1820 |  | Polyester film | Metallized Polyester Film Capacitor Related Document: IEC 60384-2 | 100 | 68 nF | 15 µF |
| 63 | 0.22 µF |
| MKT 1822 |  | Polyester film | Metallized Polyester Film Capacitor Related Document: IEC 60384-2 | 100 | 68 nF | 15 µF |
| 63 | 0.22 µF |
| Series | Technology | Description | Voltage (V) | Capacitance (min) | Capacitance (max) |