|
|
|
|
| Capacitors: Voltage 51 V to 100 - Film |
| Brands | Vishay BCcomponents, Vishay Electro-Films, Vishay Roederstein, Vishay Sprague |
|
| Series | Type | Technology | Description | Mounting | Case (EIA & Mil) | Voltage (V) | Capacitance (min) | Capacitance (max) |
 |   |   |   |   |   |   |   |   |
| MKT 470 |  | Capacitors, Fixed | Film, Polyester | Metallized, boxed, 5mm pitch, 125°C | Through Hole | | 100 | 1 nF | 1.2 µF |
| 63 |
| Type 192P Pacer® |  | Capacitors, Fixed | Film, Polyester | Polyester Film/Foil Capacitors, Sleeved, Miniature, Axial Lead | Through Hole | | 80 | 2.2 nF | 33 nF |
| Type 225P |  | Capacitors, Fixed | Film, Polyester | Polyester Capacitors, Filmite 'E', ORANGE DROP®, Radial Lead | Through Hole | | 100 | 1 nF | 1 µF |
| Type 418P |  | Capacitors, Fixed | Film, Polyester | Polyester Capacitors Filmite® "E", Orange Drop®, Radial Lead | Through Hole | | 100 | 27 nF | 0.1 µF |
| F1710-305 V |  | Capacitors, Fixed | Film, Polyester, Metallized | AC-Capacitors, Suppression Capacitors Class Y2 (X1)°C 305 V (MKT) | Through Hole | | 60 | 1 nF | 0.1 µF |
| MKT 365 |  | Capacitors, Fixed | Film, Polyester, Metallized | Metallized Polyester Film Capacitors MKT Radial Epoxy Lacquered Type | Through Hole | | 100 | 10 nF | 0.47 µF |
| 63 | 47 nF | 1 µF |
| MKT 366 |  | Capacitors, Fixed | Film, Polyester, Metallized | Metallized Polyester Film Capacitors MKT Radial Epoxy Lacquered Type | Through Hole | | 100 | 10 nF | 0.47 µF |
| 63 | 47 nF | 1 µF |
| MKT 368 |  | Capacitors, Fixed | Film, Polyester, Metallized | Metallized Polyester Film Capacitors, MKT Radial Epoxy Lacquered Type | Through Hole | | 100 | 56 nF | 6.8 µF |
| 63 | 0.22 µF | 1 µF |
| MKT 369 |  | Capacitors, Fixed | Film, Polyester, Metallized | Metallized Polyester Film Capacitors, MKT Radial Epoxy Lacquered Type | Through Hole | | 100 | 56 nF | 0.22 µF |
| 63 | 0.22 µF | 1 µF |
| Type 430P |  | Capacitors, Fixed | Film, Polyester, Metallized | Metalized Polyester Film Capacitors, Wrap-and-Fill | Through Hole | | 100 | 0.12 µF | 0.68 µF |
| KP 1830 |  | Capacitors, Fixed | Film, Polypropylene | Polypropylene Film Capacitor Related Document: IEC 60384-13 | Through Hole | | 63 | 3.3 nF | 22 nF |
| MKP 416 to 420 |  | Capacitors, Fixed | Film, Polypropylene | Metallized Polypropylene Film Capacitors MKP Radial Potted Type | Through Hole | | 63 | 36 nF | 1.1 µF |
| MKP 1840 |  | | Film, Polypropylene, Metallized | Metallized Polypropylene Film Capacitor | Through Hole | 1840 | 100 | 4.7 nF | 0.1 µF |
| MKP 380 |  | Capacitors, Fixed | Film, Polypropylene, Metallized | AC and Pulse Metallized Polypropylene, Film Capacitors MKP Radial Potted Type | Through Hole | | 100 | 18 nF | 0.1 µF |
| Type 730P |  | Capacitors, Fixed | Film, Polypropylene, Metallized | Film Capacitors High Frequency, Wrap-and-Fill, Metalized Polypropylene | Through Hole | | 100 | 0.22 µF | 10 µF |
| V735P |  | Capacitors, Fixed | Film, Polypropylene, Metallized | Film Capacitors High Current, Wrap-and-Fill, Metallized Polypropylene | Through Hole | | 100 | 1 µF | 30 µF |
| KC 1850* |  | Capacitors, Fixed | Polycarbonate film | Polycarbonate Film Capacitor Related Document: IEC 60384-12 | Through Hole | | 100 | 1.5 nF | 2.2 nF |
| 63 | 3.3 nF | 10 nF |
| MKC 1858* |  | Capacitors, Fixed | Polycarbonate film | Metallized Polycarbonate Film Capacitor Related Document: IEC 60384-6 | Through Hole | | 100 | 10 nF | 33 nF |
| 63 | 47 nF | 0.33 µF |
| MKC 1860* |  | Capacitors, Fixed | Polycarbonate film | Metallized Polycarbonate Film Capacitor Related Document: IEC 60384-6 | Through Hole | | 100 | 0.1 µF | 10 µF |
| 63 | 0.22 µF |
| MKC 1862* |  | Capacitors, Fixed | Polycarbonate film | Metallized Polycarbonate Film Capacitor Related Document: IEC 60384-6 | Through Hole | | 100 | 68 nF | 10 µF |
| 63 | 0.22 µF |
| MKT 1813 |  | Capacitors, Fixed | Polyester film | Metallized Polyester Film Capacitor Related Document: IEC 60384-2 | Through Hole | | 100 | 470 pF | 22 µF |
| 63 |
| MKT 1817 |  | Capacitors, Fixed | Polyester film | Metallized Polyester Film Capacitors Related Document: IEC 60384-2 | Through Hole | | 100 | 22 nF | 0.33 µF |
| 63 | 0.1 µF | 1 µF |
| MKT 1818 |  | Capacitors, Fixed | Polyester film | Metallized Polyester Film Capacitors Related Document: IEC 60384-2 | Through Hole | | 100 | 22 nF | 0.47 µF |
| 63 | 0.1 µF | 1 µF |
| MKT 1820 |  | Capacitors, Fixed | Polyester film | Metallized Polyester Film Capacitor Related Document: IEC 60384-2 | Through Hole | | 100 | 68 nF | 15 µF |
| 63 | 0.22 µF |
| MKT 1822 |  | Capacitors, Fixed | Polyester film | Metallized Polyester Film Capacitor Related Document: IEC 60384-2 | Through Hole | | 100 | 68 nF | 15 µF |
| 63 | 0.22 µF |
| CBA |  | Capacitor Networks | Thin Film | Four Capacitor Binary Array | Surface Mount | | 100 | 0.25 pF | 2 pF |
| CBB, CBC |  | Capacitor Networks | Thin Film | Five Capacitor Binary Array | Surface Mount | | 75 | 1 pF | 48 pF |
| Series | Type | Technology | Description | Mounting | Case (EIA & Mil) | Voltage (V) | Capacitance (min) | Capacitance (max) |
|
|  |