VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Voltage 51 V to 100>Low ESR (6 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (26):
  Application Note (1)
  FAQ (1)
  Ordering Info (2)
  Quality Info (1)
  Reference Data (1)
  Selector Guide (3)
  Technical Note (14)
  Promotional Material (3)
Press Releases
Capacitors: Voltage 51 V to 100 - Low ESR
TypeCapacitors, Fixed
BrandsVishay BCcomponents, Vishay Sprague, Vishay Tansitor

All 6 datasheets shown.
SeriesTechnologyDescriptionMountingVoltage (V)Capacitance (min)Capacitance (max)
135 RLIinfoAluminumAluminum Capacitors, Radial Low ImpedanceThrough Hole100 22 µF 680 µF
63 47 µF 1000 µF
81DinfoAluminumAluminum Capacitors, + 105 °C, Snap-inThrough Hole100 470 µF 2200 µF
63 1000 µF 6800 µF
79 4700 µF
81DAinfoAluminumAluminum Capacitors, + 105 °C, Snap-inThrough Hole63 6800 µF 6800 µF
V735PinfoFilm, Polypropylene, MetallizedFilm Capacitors High Current, Wrap-and-Fill, Metallized PolypropyleneThrough Hole100 1 µF 30 µF
597DinfoTantalum, SolidSolid Tantalum Chip Capacitors Tantamount?, Ultra-Low ESR, Conformal Coated, Maximum CVSurface Mount63 22 µF 22 µF
STinfoTantalum, WetSuperTan® Wet Tantalum Capacitors with Hermetic Seal, FEATURES: Very High Capacitance, 10 to 1800µF, 25 to 125VDC, -55°C to + 125°C, Very Low ESR and High Ripple CurrentThrough Hole100 15 µF 220 µF
60 47 µF 560 µF
75 33 µF 470 µF
SeriesTechnologyDescriptionMountingVoltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account