| Series | Type | Technology | Description | Case (EIA & Mil) | Voltage (V) | Capacitance (min) | Capacitance (max) |
 |   |   |   |   |   |   |   |
| MKT 470 |  | Capacitors, Fixed | Film, Polyester | Metallized, boxed, 5mm pitch, 125°C | | 100 | 1 nF | 1.2 µF |
| 63 |
| Type 192P Pacer® |  | Capacitors, Fixed | Film, Polyester | Polyester Film/Foil Capacitors, Sleeved, Miniature, Axial Lead | | 80 | 2.2 nF | 33 nF |
| Type 225P |  | Capacitors, Fixed | Film, Polyester | Polyester Capacitors, Filmite 'E', ORANGE DROP®, Radial Lead | | 100 | 1 nF | 1 µF |
| Type 418P |  | Capacitors, Fixed | Film, Polyester | Polyester Capacitors Filmite® "E", Orange Drop®, Radial Lead | | 100 | 27 nF | 0.1 µF |
| F1710-305 V |  | Capacitors, Fixed | Film, Polyester, Metallized | AC-Capacitors, Suppression Capacitors Class Y2 (X1)°C 305 V (MKT) | | 60 | 1 nF | 0.1 µF |
| MKT 365 |  | Capacitors, Fixed | Film, Polyester, Metallized | Metallized Polyester Film Capacitors MKT Radial Epoxy Lacquered Type | | 100 | 10 nF | 0.47 µF |
| 63 | 47 nF | 1 µF |
| MKT 366 |  | Capacitors, Fixed | Film, Polyester, Metallized | Metallized Polyester Film Capacitors MKT Radial Epoxy Lacquered Type | | 100 | 10 nF | 0.47 µF |
| 63 | 47 nF | 1 µF |
| MKT 368 |  | Capacitors, Fixed | Film, Polyester, Metallized | Metallized Polyester Film Capacitors, MKT Radial Epoxy Lacquered Type | | 100 | 56 nF | 6.8 µF |
| 63 | 0.22 µF | 1 µF |
| MKT 369 |  | Capacitors, Fixed | Film, Polyester, Metallized | Metallized Polyester Film Capacitors, MKT Radial Epoxy Lacquered Type | | 100 | 56 nF | 0.22 µF |
| 63 | 0.22 µF | 1 µF |
| Type 430P |  | Capacitors, Fixed | Film, Polyester, Metallized | Metalized Polyester Film Capacitors, Wrap-and-Fill | | 100 | 0.12 µF | 0.68 µF |
| MKP 1840 |  | | Film, Polypropylene, Metallized | Metallized Polypropylene Film Capacitor | 1840 | 100 | 4.7 nF | 0.1 µF |
| MKT 1813 |  | Capacitors, Fixed | Polyester film | Metallized Polyester Film Capacitor Related Document: IEC 60384-2 | | 100 | 470 pF | 22 µF |
| 63 |
| MKT 1817 |  | Capacitors, Fixed | Polyester film | Metallized Polyester Film Capacitors Related Document: IEC 60384-2 | | 100 | 22 nF | 0.33 µF |
| 63 | 0.1 µF | 1 µF |
| MKT 1818 |  | Capacitors, Fixed | Polyester film | Metallized Polyester Film Capacitors Related Document: IEC 60384-2 | | 100 | 22 nF | 0.47 µF |
| 63 | 0.1 µF | 1 µF |
| MKT 1820 |  | Capacitors, Fixed | Polyester film | Metallized Polyester Film Capacitor Related Document: IEC 60384-2 | | 100 | 68 nF | 15 µF |
| 63 | 0.22 µF |
| MKT 1822 |  | Capacitors, Fixed | Polyester film | Metallized Polyester Film Capacitor Related Document: IEC 60384-2 | | 100 | 68 nF | 15 µF |
| 63 | 0.22 µF |
| Series | Type | Technology | Description | Case (EIA & Mil) | Voltage (V) | Capacitance (min) | Capacitance (max) |
|