VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Voltage 51 V to 100>Pulse-AC/Precision (Film) (2 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (10):
  Application Note (1)
  Ordering Info (1)
  Selector Guide (1)
  Technical Note (5)
  Promotional Material (2)
Capacitors: Voltage 51 V to 100 - Pulse-AC/Precision (Film)
TypeCapacitors, Fixed
MountingThrough Hole
Capacitance (max) 0.1 µF
BrandsVishay BCcomponents, Vishay Roederstein

All 2 datasheets shown.
SeriesTechnologyDescriptionVoltage (V)Capacitance (min)
F1710-305 VinfoFilm, Polyester, MetallizedAC-Capacitors, Suppression Capacitors Class Y2 (X1)°C 305 V (MKT)60 1 nF
MKP 380infoFilm, Polypropylene, MetallizedAC and Pulse Metallized Polypropylene, Film Capacitors MKP Radial Potted Type100 18 nF
SeriesTechnologyDescriptionVoltage (V)Capacitance (min)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account