VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Voltage 51 V to 100>Radial (30 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (41):
  Application Note (1)
  Construction (2)
  Markings (1)
  Ordering Info (7)
  Quality Info (1)
  Reference Data (1)
  Selector Guide (3)
  Technical Note (20)
  Promotional Material (5)
Capacitors: Voltage 51 V to 100 - Radial
BrandsVishay, Vishay BCcomponents, Vishay Roederstein, Vishay Sprague

All 30 datasheets shown.
SeriesTypeTechnologyDescriptionMountingCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
037 RSMinfoCapacitors, FixedAluminumAluminum Capacitors Radial Standard Miniature100 0.47 µF 470 µF
63 1000 µF
038 RSUinfoCapacitors, FixedAluminumAluminum Capacitors Radial Standard Ultra Miniature100 0.47 µF 1000 µF
63 0.1 µF 2200 µF
047 RMSinfoCapacitors, FixedAluminumAluminum Capacitors, Radial Miniature Semi-ProfessionalThrough Hole63 100 µF 2200 µF
048 RMLinfoCapacitors, FixedAluminumAluminum Capacitors Radial Miniature Long Life63 100 µF 2200 µF
097 RLP 7infoCapacitors, FixedAluminumAluminum Capacitors Radial Low Profile, 7 mm63
135 RLIinfoCapacitors, FixedAluminumAluminum Capacitors, Radial Low ImpedanceThrough Hole100 22 µF 680 µF
63 47 µF 1000 µF
136 RVIinfoCapacitors, FixedAluminumAluminum Capacitors Radial Very Low Impedance100 22 µF 680 µF
63 1 µF 820 µF
140 RTMinfoCapacitors, FixedAluminumAluminum Capacitors Radial, High Temperature Miniature63 22 µF 1000 µF
148 RUSinfoCapacitors, FixedAluminumAluminum Capacitors Radial, Ultra High CV per Volume, Semi-Professional100 47 µF 470 µF
63 100 µF 2200 µF
150 RMIinfoCapacitors, FixedAluminumAluminum Capacitors Radial Miniature, Low ImpedanceThrough Hole100 22 µF 330 µF
63 47 µF 1000 µF
511DinfoCapacitors, FixedAluminumAluminum Capacitors, General Purpose, Miniature, Radial LeadThrough Hole100 4.7 µF 470 µF
63 47 µF 1500 µF
75 33 µF 470 µF
79 47 µF 1200 µF
90 33 µF 470 µF
517DinfoCapacitors, FixedAluminumAluminum Capacitors + 105 °C, General Purpose Miniature, Radial LeadThrough Hole100 0.47 µF 1000 µF
63 4700 µF
79 4.7 µF
EKOinfoCapacitors, FixedAluminumAluminum Electrolytic Capacitors, Radial Style, Polarized AI Electrolytic Capacitor, High C-U Product, Small DimensionsThrough Hole100 0.47 µF 470 µF
63 4.7 µF 1000 µF
EKSinfoCapacitors, FixedAluminumAluminum Capacitors Radial StyleThrough Hole100 22 µF 470 µF
63 0.47 µF 1000 µF
Mono-Kap 50 - 100 VdcinfoCapacitors, FixedCeramic Multilayer: LeadedDipped Radial Multilayer Ceramic CapacitorsThrough Hole100 10 pF 0.15 µF
Mono-Kap K10infoCapacitors, FixedCeramic Multilayer: LeadedDipped Radial Multilayer Ceramic K10 CapacitorsThrough Hole100 10 pF 8.2 nF
MKT 470infoCapacitors, FixedFilm, PolyesterMetallized, boxed, 5mm pitch, 125°CThrough Hole100 1 nF 1.2 µF
63
Type 225PinfoCapacitors, FixedFilm, PolyesterPolyester Capacitors, Filmite 'E', ORANGE DROP®, Radial LeadThrough Hole100 1 nF 1 µF
Type 418PinfoCapacitors, FixedFilm, PolyesterPolyester Capacitors Filmite® "E", Orange Drop®, Radial LeadThrough Hole100 27 nF 0.1 µF
F1710-305 VinfoCapacitors, FixedFilm, Polyester, MetallizedAC-Capacitors, Suppression Capacitors Class Y2 (X1)°C 305 V (MKT)Through Hole60 1 nF 0.1 µF
MKT 365infoCapacitors, FixedFilm, Polyester, MetallizedMetallized Polyester Film Capacitors MKT Radial Epoxy Lacquered TypeThrough Hole100 10 nF 0.47 µF
63 47 nF 1 µF
MKT 366infoCapacitors, FixedFilm, Polyester, MetallizedMetallized Polyester Film Capacitors MKT Radial Epoxy Lacquered TypeThrough Hole100 10 nF 0.47 µF
63 47 nF 1 µF
MKT 368infoCapacitors, FixedFilm, Polyester, MetallizedMetallized Polyester Film Capacitors, MKT Radial Epoxy Lacquered TypeThrough Hole100 56 nF 6.8 µF
63 0.22 µF 1 µF
MKT 369infoCapacitors, FixedFilm, Polyester, MetallizedMetallized Polyester Film Capacitors, MKT Radial Epoxy Lacquered TypeThrough Hole100 56 nF 0.22 µF
63 0.22 µF 1 µF
KP 1830infoCapacitors, FixedFilm, PolypropylenePolypropylene Film Capacitor Related Document: IEC 60384-13Through Hole63 3.3 nF 22 nF
MKP 416 to 420infoCapacitors, FixedFilm, PolypropyleneMetallized Polypropylene Film Capacitors MKP Radial Potted TypeThrough Hole63 36 nF 1.1 µF
MKP 1840infoFilm, Polypropylene, MetallizedMetallized Polypropylene Film CapacitorThrough Hole1840100 4.7 nF 0.1 µF
MKP 380infoCapacitors, FixedFilm, Polypropylene, MetallizedAC and Pulse Metallized Polypropylene, Film Capacitors MKP Radial Potted TypeThrough Hole100 18 nF 0.1 µF
ETPWinfoCapacitors, FixedTantalum, SolidResin-Coated, Radial-Leaded Solid Tantalum CapacitorsThrough Hole65 0.1 µF 22 µF
ETQWinfoCapacitors, FixedTantalum, SolidResin-Coated, Radial-Lead Tantalum CapacitorsThrough Hole65 0.1 µF 22 µF
SeriesTypeTechnologyDescriptionMountingCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account