| Series | Description | Mounting | Voltage (V) | Capacitance (min) | Capacitance (max) |
 |   |   |   |   |   |
| 150D |  | Solid-Electrolyte Tantalex Capacitors Hermetically-Sealed, Axial-Lead | Through Hole | 100 | 33 nF | 10 µF |
| 60 | 0.1 µF | 22 µF |
| 75 | 33 nF | 15 µF |
| 152D |  | Solid-Electrolyte Tantalex Capacitors Extended Capacitance Values, Hermetically-Sealed | Through Hole | 60 | 22 µF | 22 µF |
| 597D |  | Solid Tantalum Chip Capacitors Tantamount?, Ultra-Low ESR, Conformal Coated, Maximum CV | Surface Mount | 63 | 22 µF | 22 µF |
| ETPW |  | Resin-Coated, Radial-Leaded Solid Tantalum Capacitors | Through Hole | 65 | 0.1 µF | 22 µF |
| ETQW |  | Resin-Coated, Radial-Lead Tantalum Capacitors | Through Hole | 65 | 0.1 µF | 22 µF |
| M39003/01/03/09 |  | Solid-Electrolyte Tantalex Capacitors, Military MIL-PRF-39003 Qualified, Styles CSR13, 21, 23 | Through Hole | 100 | 56 nF | 6.8 µF |
| 75 | 0.1 µF | 15 µF |
| Series | Description | Mounting | Voltage (V) | Capacitance (min) | Capacitance (max) |
|