VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Voltage 51 V to 100>Surface mount (10 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (19):
  Ordering Info (2)
  Quality Info (1)
  Reference Data (1)
  Selector Guide (1)
  Technical Note (10)
  Promotional Material (4)
Press Releases
Capacitors: Voltage 51 V to 100 - Surface mount
BrandsVishay BCcomponents, Vishay Electro-Films, Vishay Vitramon

All 10 datasheets shown.
SeriesTypeTechnologyDescriptionMountingCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
085 CSinfoCapacitors, FixedAluminumAluminum Capacitors SMD (Chip) Standard63 0.47 µF 3.3 µF
139 CLLinfoCapacitors, FixedAluminumAluminum Capacitors SMD (Chip) Long Life100 1 µF 4.7 µF
63 2.2 µF 10 µF
140 CRHinfoCapacitors, FixedAluminumAluminum Capacitors SMD (Chip), High Temperature63 10 µF 220 µF
150 CLZinfoCapacitors, FixedAluminumAluminum Capacitors SMD (Chip), Very Low Z63
150 CRZinfoCapacitors, FixedAluminumAluminium Capacitors, SMD (Chip), Very Low ZSurface Mount63 33 µF 220 µF
153 CLVinfoCapacitors, FixedAluminumAluminum Capacitors SMD (Chip) Long Life Vertical100 10 µF 33 µF
63 47 µF 100 µF
153 CRVinfoCapacitors, FixedAluminumAluminum Capacitors SMD (Chip) Long Life Vertical100 10 µF 33 µF
63 47 µF 100 µF
VJ X7R DielectricinfoCapacitors, FixedMLCCMultilayer Ceramic Chip CapacitorsSurface Mount0402100 120 pF 4.7 nF
0603 390 pF 22 nF
0805 470 pF 82 nF
1206 1 nF 0.27 µF
1210 10 nF 0.47 µF
1812 22 nF 0.82 µF
1825 1.5 µF
10 nF 3.9 µF
CBAinfoCapacitor NetworksThin FilmFour Capacitor Binary Array Surface Mount100 0.25 pF 2 pF
CBB, CBCinfoCapacitor NetworksThin FilmFive Capacitor Binary Array Surface Mount75 1 pF 48 pF
SeriesTypeTechnologyDescriptionMountingCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account