Capacitors: Voltage 51 V to 100 - Through hole
Brands Vishay, Vishay BCcomponents, Vishay Draloric, Vishay Roederstein, Vishay Sprague, Vishay Tansitor
Note: sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series Type Technology Description Mounting Case (EIA & Mil) Voltage (V) Capacitance (min) Capacitance (max)
021 ASM Capacitors, Fixed Aluminum Aluminum Capacitors Axial Standard Miniature 100 1 µF 1000 µF
63 0.47 µF 2200 µF
030/031 AS Capacitors, Fixed Aluminum Aluminum Capacitors Axial Standard 100 0.47 µF 47 µF
63 1 µF 100 µF
037 RSM Capacitors, Fixed Aluminum Aluminum Capacitors Radial Standard Miniature 100 0.47 µF 470 µF
63 1000 µF
038 RSU Capacitors, Fixed Aluminum Aluminum Capacitors Radial Standard Ultra Miniature 100 0.47 µF 1000 µF
63 0.1 µF 2200 µF
047 RMS Capacitors, Fixed Aluminum Aluminum Capacitors, Radial Miniature Semi-Professional Through Hole 63 100 µF 2200 µF
048 RML Capacitors, Fixed Aluminum Aluminum Capacitors Radial Miniature Long Life 63 100 µF 2200 µF
051/053 PEC-PW Capacitors, Fixed Aluminum Aluminum Capacitors Power Economic Printed Wiring Through Hole 100 200 pF 10 µF
63 22 µF
097 RLP 7 Capacitors, Fixed Aluminum Aluminum Capacitors Radial Low Profile, 7 mm 63
117 ASD Capacitors, Fixed Aluminum Aluminum Capacitors Axial, Smallest Diameter 63 0.47 µF 3.3 µF
118 AHT Capacitors, Fixed Aluminum Aluminum Capacitors Axial High Temperature 100 4.7 µF 470 µF
63 1 µF 1000 µF
119 AHT-DIN Capacitors, Fixed Aluminum Aluminum Capacitors Axial High Temperature, DIN-Based 100 4.7 µF 470 µF
63 10 µF 1000 µF
120 ATC Capacitors, Fixed Aluminum Aluminum Capacitors Axial High Temperature, High Ripple Current 100 47 µF 470 µF
63 100 µF 1000 µF
132/133 ALL-DIN Capacitors, Fixed Aluminum Aluminum Capacitors Axial Long-Life, DIN-Based 100 1 µF 470 µF
63 4.7 µF 1000 µF
135 RLI Capacitors, Fixed Aluminum Aluminum Capacitors, Radial Low Impedance Through Hole 100 22 µF 680 µF
63 47 µF 1000 µF
136 RVI Capacitors, Fixed Aluminum Aluminum Capacitors Radial Very Low Impedance 100 22 µF 680 µF
63 1 µF 820 µF
138 AML Capacitors, Fixed Aluminum Aluminum Capacitors Axial Miniature, Long-Life 100 1 µF 680 µF
63 4.7 µF 1500 µF
140 RTM Capacitors, Fixed Aluminum Aluminum Capacitors Radial, High Temperature Miniature 63 22 µF 1000 µF
148 RUS Capacitors, Fixed Aluminum Aluminum Capacitors Radial, Ultra High CV per Volume, Semi-Professional 100 47 µF 470 µF
63 100 µF 2200 µF
150 RMI Capacitors, Fixed Aluminum Aluminum Capacitors Radial Miniature, Low Impedance Through Hole 100 22 µF 330 µF
63 47 µF 1000 µF
156 PUM-SI Capacitors, Fixed Aluminum Aluminum Capacitors Power Ultra Miniature Snap-in Through Hole 100 1000 µF 8200 µF
63 1500 µF 15000 µF
80 10000 µF
158 PUL-SI Capacitors, Fixed Aluminum Aluminum Capacitors Power Ultra Long Life Through Hole 100 560 pF 4.7 nF
63 1.2 nF 10 nF
80 820 pF 6.8 nF
162/163 PLL-PW Capacitors, Fixed Aluminum Aluminum Capacitors Power Long Life Printed Wiring Through Hole 100 200 pF 6 µF
63 15 µF
30D Capacitors, Fixed Aluminum Aluminum Capacitors + 105°C, Miniature, Axial Lead, General Purpose Through Hole 100 4.7 µF 470 µF
63 15 µF 1000 µF
75 12 µF
511D Capacitors, Fixed Aluminum Aluminum Capacitors, General Purpose, Miniature, Radial Lead Through Hole 100 4.7 µF 470 µF
63 47 µF 1500 µF
75 33 µF 470 µF
79 47 µF 1200 µF
90 33 µF 470 µF
516D Capacitors, Fixed Aluminum Aluminum Capacitors, + 85 °C, Miniature, Axial Lead Through Hole 100 0.47 µF 470 µF
63 3.3 µF 1000 µF
517D Capacitors, Fixed Aluminum Aluminum Capacitors + 105 °C, General Purpose Miniature, Radial Lead Through Hole 100 0.47 µF 1000 µF
63 4700 µF
79 4.7 µF
53D Capacitors, Fixed Aluminum Aluminum Capacitors + 85°C, Tubular, Axial Lead, General Purpose Through Hole 63 1000 µF 2200 µF
630D Capacitors, Fixed Aluminum Aluminum Capacitors + 125°C, Miniature, Axial Lead Through Hole 63 6.8 µF 3900 µF
80D Capacitors, Fixed Aluminum Aluminum Capacitors + 85°C, Snap-In Through Hole 100 390 µF 3300 µF
63 820 µF 6800 µF
81D Capacitors, Fixed Aluminum Aluminum Capacitors, + 105 °C, Snap-in Through Hole 100 470 µF 2200 µF
63 1000 µF 6800 µF
79 4700 µF
81DA Capacitors, Fixed Aluminum Aluminum Capacitors, + 105 °C, Snap-in Through Hole 63 6800 µF 6800 µF
82D Capacitors, Fixed Aluminum Aluminum Capacitors, + 85 °C, Snap-in, General Purpose Through Hole 100 470 µF 2200 µF
63 1000 µF 6800 µF
EBL/EGL Capacitors, Fixed Aluminum Aluminum Capacitors, Axial Capacitor Style EBL/EGL, Solder Ring Termination as EGL03 Through Hole 100 4.7 µF 470 µF
63 1 µF 1000 µF
EKO Capacitors, Fixed Aluminum Aluminum Electrolytic Capacitors, Radial Style, Polarized AI Electrolytic Capacitor, High C-U Product, Small Dimensions Through Hole 100 0.47 µF 470 µF
63 4.7 µF 1000 µF
EKS Capacitors, Fixed Aluminum Aluminum Capacitors Radial Style Through Hole 100 22 µF 470 µF
63 0.47 µF 1000 µF
EYC Capacitors, Fixed Aluminum Aluminum Capacitors Power Long Life Snap-In Through Hole 100 330 µF 3300 µF
63 680 µF 6800 µF
EYN Capacitors, Fixed Aluminum Aluminum Electrolytic Capacitors, Power Capacitor Style EYN - Snap-in Solder Pins, 3000h/85°C Through Hole 100 1200 µF 8200 µF
63 1800 µF 12000 µF
TVA ATOM® Capacitors, Fixed Aluminum Aluminum Capacitors, + 85 °C, Miniature, Axial Lead Through Hole 100 10 µF 500 µF
63 1 µF 1 µF
Type TE Capacitors, Fixed Aluminum Aluminum Capacitors, Littl-lytic®, Electrolytics, Dependable performance in industrial and electronic equipment with either transistor or modified electron-tube circuits Through Hole 100 10 µF 33 µF
U673D and U674D Capacitors, Fixed Aluminum Aluminum Capacitors + 105?C, Tubular Radial Lead 100 150 µF 1800 µF
63 330 µF 4700 µF
75 270 µF 3300 µF
Mono - Axial Capacitors, Fixed Ceramic Multilayer: Leaded Dipped Axial Multilayer Ceramic Capacitors Through Hole 100 10 pF 0.1 µF
Mono-Kap 50 - 100 Vdc Capacitors, Fixed Ceramic Multilayer: Leaded Dipped Radial Multilayer Ceramic Capacitors Through Hole 100 10 pF 0.15 µF
Mono-Kap K10 Capacitors, Fixed Ceramic Multilayer: Leaded Dipped Radial Multilayer Ceramic K10 Capacitors Through Hole 100 10 pF 8.2 nF
LV 100 V Narrow Tolerance Capacitors, Fixed Ceramic, Singlelayer Disc Ceramic Disc Capacitors Class 1, 100 V (DC) Narrow Tolerance Through Hole 100 1.5 pF 330 µF
DDMZ 0312 Capacitors, Fixed Ceramic, Singlelayer: Feed Through Ceramic Singlelayer Feed-Through Filters 200VDC Through Hole 100 5 nF 5 nF
GFMQ, GFWQ Capacitors, Fixed Ceramic, Singlelayer: Stacks Ceramic Capacitor Stacks Through Hole 61 370 pF 370 pF
65 500 pF 500 pF
74 370 pF
MKT 470 Capacitors, Fixed Film, Polyester Metallized, boxed, 5mm pitch, 125°C Through Hole 100 1 nF 1.2 µF
63
Type 192P Pacer® Capacitors, Fixed Film, Polyester Polyester Film/Foil Capacitors, Sleeved, Miniature, Axial Lead Through Hole 80 2.2 nF 33 nF
Type 225P Capacitors, Fixed Film, Polyester Polyester Capacitors, Filmite 'E', ORANGE DROP®, Radial Lead Through Hole 100 1 nF 1 µF
Type 418P Capacitors, Fixed Film, Polyester Polyester Capacitors Filmite® "E", Orange Drop®, Radial Lead Through Hole 100 27 nF 0.1 µF
F1710-305 V Capacitors, Fixed Film, Polyester, Metallized AC-Capacitors, Suppression Capacitors Class Y2 (X1)°C 305 V (MKT) Through Hole 60 1 nF 0.1 µF
MKT 365 Capacitors, Fixed Film, Polyester, Metallized Metallized Polyester Film Capacitors MKT Radial Epoxy Lacquered Type Through Hole 100 10 nF 0.47 µF
63 47 nF 1 µF
MKT 366 Capacitors, Fixed Film, Polyester, Metallized Metallized Polyester Film Capacitors MKT Radial Epoxy Lacquered Type Through Hole 100 10 nF 0.47 µF
63 47 nF 1 µF
MKT 368 Capacitors, Fixed Film, Polyester, Metallized Metallized Polyester Film Capacitors, MKT Radial Epoxy Lacquered Type Through Hole 100 56 nF 6.8 µF
63 0.22 µF 1 µF
MKT 369 Capacitors, Fixed Film, Polyester, Metallized Metallized Polyester Film Capacitors, MKT Radial Epoxy Lacquered Type Through Hole 100 56 nF 0.22 µF
63 0.22 µF 1 µF
Type 430P Capacitors, Fixed Film, Polyester, Metallized Metalized Polyester Film Capacitors, Wrap-and-Fill Through Hole 100 0.12 µF 0.68 µF
KP 1830 Capacitors, Fixed Film, Polypropylene Polypropylene Film Capacitor Related Document: IEC 60384-13 Through Hole 63 3.3 nF 22 nF
MKP 416 to 420 Capacitors, Fixed Film, Polypropylene Metallized Polypropylene Film Capacitors MKP Radial Potted Type Through Hole 63 36 nF 1.1 µF
MKP 1840 Film, Polypropylene, Metallized Metallized Polypropylene Film Capacitor Through Hole 1840 100 4.7 nF 0.1 µF
MKP 380 Capacitors, Fixed Film, Polypropylene, Metallized AC and Pulse Metallized Polypropylene, Film Capacitors MKP Radial Potted Type Through Hole 100 18 nF 0.1 µF
Type 730P Capacitors, Fixed Film, Polypropylene, Metallized Film Capacitors High Frequency, Wrap-and-Fill, Metalized Polypropylene Through Hole 100 0.22 µF 10 µF
V735P Capacitors, Fixed Film, Polypropylene, Metallized Film Capacitors High Current, Wrap-and-Fill, Metallized Polypropylene Through Hole 100 1 µF 30 µF
KC 1850* Capacitors, Fixed Polycarbonate film Polycarbonate Film Capacitor Related Document: IEC 60384-12 Through Hole 100 1.5 nF 2.2 nF
63 3.3 nF 10 nF
MKC 1858* Capacitors, Fixed Polycarbonate film Metallized Polycarbonate Film Capacitor Related Document: IEC 60384-6 Through Hole 100 10 nF 33 nF
63 47 nF 0.33 µF
MKC 1860* Capacitors, Fixed Polycarbonate film Metallized Polycarbonate Film Capacitor Related Document: IEC 60384-6 Through Hole 100 0.1 µF 10 µF
63 0.22 µF
MKC 1862* Capacitors, Fixed Polycarbonate film Metallized Polycarbonate Film Capacitor Related Document: IEC 60384-6 Through Hole 100 68 nF 10 µF
63 0.22 µF
MKT 1813 Capacitors, Fixed Polyester film Metallized Polyester Film Capacitor Related Document: IEC 60384-2 Through Hole 100 470 pF 22 µF
63
MKT 1817 Capacitors, Fixed Polyester film Metallized Polyester Film Capacitors Related Document: IEC 60384-2 Through Hole 100 22 nF 0.33 µF
63 0.1 µF 1 µF
MKT 1818 Capacitors, Fixed Polyester film Metallized Polyester Film Capacitors Related Document: IEC 60384-2 Through Hole 100 22 nF 0.47 µF
63 0.1 µF 1 µF
MKT 1820 Capacitors, Fixed Polyester film Metallized Polyester Film Capacitor Related Document: IEC 60384-2 Through Hole 100 68 nF 15 µF
63 0.22 µF
MKT 1822 Capacitors, Fixed Polyester film Metallized Polyester Film Capacitor Related Document: IEC 60384-2 Through Hole 100 68 nF 15 µF
63 0.22 µF
150D Capacitors, Fixed Tantalum, Solid Solid-Electrolyte Tantalex Capacitors Hermetically-Sealed, Axial-Lead Through Hole 100 33 nF 10 µF
60 0.1 µF 22 µF
75 33 nF 15 µF
152D Capacitors, Fixed Tantalum, Solid Solid-Electrolyte Tantalex Capacitors Extended Capacitance Values, Hermetically-Sealed Through Hole 60 22 µF 22 µF
ETPW Capacitors, Fixed Tantalum, Solid Resin-Coated, Radial-Leaded Solid Tantalum Capacitors Through Hole 65 0.1 µF 22 µF
ETQW Capacitors, Fixed Tantalum, Solid Resin-Coated, Radial-Lead Tantalum Capacitors Through Hole 65 0.1 µF 22 µF
M39003/01/03/09 Capacitors, Fixed Tantalum, Solid Solid-Electrolyte Tantalex Capacitors, Military MIL-PRF-39003 Qualified, Styles CSR13, 21, 23 Through Hole 100 56 nF 6.8 µF
75 0.1 µF 15 µF
109D Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors Sintered Anode TANTALEX Capacitors For Operation to + 125°C, Elastomer-Sealed Through Hole 100 2.5 µF 86 µF
60 4 µF 270 µF
75 3.5 µF 220 µF
134D Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal for - 55?C to + 200?C operation Through Hole 100 15 µF 220 µF
60 47 µF 560 µF
75 33 µF 470 µF
135D Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors, Axial, Tantalum-Case with Glass-to-Tantalum Hermetic Seal, for - 55°C to + 200°C Operation Through Hole 100 2.5 µF 120 µF
60 27 µF 270 µF
68 180 µF 1800 µF
75 22 µF 220 µF
138D Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors Sintered Anode Tantalex Capacitors Hermetically-Sealed with True Glass-to-Tantalum Seal Through Hole 100 2.5 µF 86 µF
60 4 µF 140 µF
75 3.5 µF 110 µF
200D,202D Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors Wet Sintered Anode TANTALEX® Components TANTAPAK® Capacitor Assemblies Through Hole 100 170 µF 1500 µF
60 410 µF 2700 µF
75 270 µF 2200 µF
85 280 µF 1800 µF
211D Capacitors, Fixed Tantalum, Wet Type 211D Wet Tantalum Capacitor Array with Tantalum Cased Tantalum Internal Components for - 55°C to + 125°C Operation 100 540 µF 1600 µF
75 120 µF 4000 µF
735D, 735DE, CT79 (CECC 30202) Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors with Glass to Tantalum Hermetic Seal CECC 30202 Approved Through Hole 100 4.7 µF 100 µF
60 4 µF 330 µF
63 8.2 µF
75 3.5 µF 250 µF
80 6.8 µF 100 µF
738D, CT9 (CECC 30202-004) Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors with Glass to Tantalum Hermetic Seal, Sintered Anode Tantalex Capacitors Through Hole 100 4.7 µF 82 µF
63 8.2 µF 150 µF
75 5.6 µF 120 µF
80 6.8 µF 100 µF
769D (CECC 30202-013) Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors with Epoxy End-Fill, Sintered Anode, TANTALEX® Capacitor
s CECC 30202-013 Approved Through Hole 100 4.7 µF 120 µF
60 4 µF 330 µF
75 6.8 µF 270 µF
M39006/09/21/22/25/30/31 Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors, Military Established Reliability, MIL-PRF-39006 Qualified Styles CLR65, 69, 79, 81, 90, 91 Through Hole 100 2.5 µF 120 µF
60 4 µF 270 µF
75 3.5 µF 220 µF
MTP Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors Subminiature, Axial Leads Through Hole 60 3.3 µF 68 µF
MTPH Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors Through Hole 60 4.7 µF 68 µF
ST Capacitors, Fixed Tantalum, Wet SuperTan® Wet Tantalum Capacitors with Hermetic Seal, FEATURES: Very High Capacitance, 10 to 1800µF, 25 to 125VDC, -55°C to + 125°C, Very Low ESR and High Ripple Current Through Hole 100 15 µF 220 µF
60 47 µF 560 µF
75 33 µF 470 µF
XTH-K-L-M-V Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors, Cylindrical Body, Hermetically Sealed Through Hole 60 12 µF 750 µF
90 8 µF 450 µF
Series Type Technology Description Mounting Case (EIA & Mil) Voltage (V) Capacitance (min) Capacitance (max)