VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Voltage above 2000 V>Power Electronic (7 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (1):
  Promotional Material (1)
Capacitors: Voltage above 2000 V - Power Electronic
TypeCapacitors, Fixed, Power Electronic
MountingReference
BrandVishay ESTA

All 7 datasheets shown.
SeriesTechnologyDescriptionVoltage (V)Capacitance (min)Capacitance (max)
DCMKPinfoFilm, Polypropylene, MetallizedCapacitors for Power Electronics2200 30 µF 250 µF
GMKPg 10.0/128.6µFinfoFilm, Polypropylene, MetallizedMKP-DC Filter Capacitors, Rectangular Case, Type GMKPg10.0/128.6µF10000 128.6 µF 128.6 µF
GMKPg 2.6/4400µFinfoFilm, Polypropylene, MetallizedMKP-DC Filter Capacitors, Rectangular Case, Type GMKPg2.6/4400µF2600 4400 µF 4400 µF
ECinfoFilm, Polypropylene, PolyesterDC Filter Capacitors Type EC10000 0.1 µF 0.5 µF
100000 5 nF 25 nF
120000 5 nF
20000 50 nF 0.5 µF
30000 25 nF 0.25 µF
40000 10 nF 0.12 µF
50000 0.1 µF
60000 5 nF
80000 50 nF
EPRinfoFilm, Polypropylene, PolyesterDC Filter Capacitors Type EPR100000 25 nF 0.1 µF
15000 0.1 µF
200000 5 nF 5 nF
30000 0.5 µF 0.5 µF
300000 2.5 nF 2.5 nF
50000 10 nF 0.5 µF
75000 50 nF 0.25 µF
ERinfoFilm, Polypropylene, PolyesterDC Filter Capacitors Type ER10000 50 nF 0 pF
12000
15000 10 nF
20000
25000 50 nF
3000 0.1 µF
30000 30 nF
4000 0.1 µF
40000 30 nF
5000 0.1 µF
6000
8000 50 nF
ETinfoFilm, Polypropylene, PolyesterDC Filter Capacitors Type ET10000 1 nF 0 pF
12000 2 nF
15000 1 nF
20000
25000 500 pF
3000 5 nF
30000 500 pF
4000 1 nF
40000
5000
50000 500 pF
6000 1 nF
60000
8000 5 nF
SeriesTechnologyDescriptionVoltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account