VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Voltage above 2000 V>Ceramic RF Power (7 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (4):
  Reference Data (2)
  Technical Note (2)
Capacitors: Voltage above 2000 V - Ceramic RF Power
TypeCapacitors, Fixed
BrandsVishay Cera-Mite, Vishay Draloric

All 7 datasheets shown.
SeriesTechnologyDescriptionMountingVoltage (V)Capacitance (min)Capacitance (max)
5F, 7FA, 722C SeriesinfoCeramic, SinglelayerSpecialty High Voltage Items, RF Duty CapacitorsReference20000 750 pF 3.7 nF
30000 500 pF 2.5 nF
40000 380 pF 1.8 nF
15DK, 20DK, 30DK, 40DK, 10KT, 15KT, 20KT, 30KT, 40KT SeriesinfoCeramic, Singlelayer DiscHeavy Duty High Voltage CapacitorsReference10000 1 nF 4.7 nF
15000 820 pF 10 nF
20000 500 pF 6.8 nF
30000 400 pF 4.7 nF
40000 300 pF 3.3 nF
H..infoCeramic, Singlelayer: DC DiscCeramic High Voltage Disc Capacitors, Class 2Through Hole4000 33 pF 4.7 nF
5000 100 pF 2.2 nF
6000 56 pF 2.7 nF
T. 045090, 045120, 045150infoCeramic, Singlelayer: PotPot capacitors, tag mounting, 6KVp to 8KVpReference10000 60 pF 1.6 nF
11000 160 pF 5 nF
12000 80 pF 2 nF
13000 50 pF 1.6 nF
14000 60 pF 4 nF
9000 2.5 nF 2.5 nF
GFMQ, GFWQinfoCeramic, Singlelayer: StacksCeramic Capacitors StacksThrough Hole8000 370 pF 500 pF
R.016infoCeramic, Singlelayer: TubularTubular capacitors, tag mountingReference3000 25 pF 1.6 nF
R.020infoCeramic, Singlelayer: TubularTubular capacitors, tag mountingReference4000 60 pF 2 nF
SeriesTechnologyDescriptionMountingVoltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account