| 5F, 7FA, 722C Series |  | Ceramic, Singlelayer | Specialty High Voltage Items, RF Duty Capacitors | Reference | 20000 | | 750 pF | 3.7 nF |
| 30000 | 500 pF | 2.5 nF |
| 40000 | 380 pF | 1.8 nF |
| 15DK, 20DK, 30DK, 40DK, 10KT, 15KT, 20KT, 30KT, 40KT Series |  | Ceramic, Singlelayer Disc | Heavy Duty High Voltage Capacitors | Reference | 10000 | | 1 nF | 4.7 nF |
| 15000 | 820 pF | 10 nF |
| 20000 | 500 pF | 6.8 nF |
| 30000 | 400 pF | 4.7 nF |
| 40000 | 300 pF | 3.3 nF |
| 561R & 564R Series |  | Ceramic, Singlelayer Disc | High Voltage Ceramic Disc Capacitors 1 kVDC to 3 kVDC Low Dissipation Factor | Reference | 3000 | | | |
| HV 4 kV LCD |  | Ceramic, Singlelayer Disc | Ceramic Disc Capacitors Class 1, 4 kV (DC) | Reference | 4000 | | 2 pF | 100 µF |
| HV 6 kV LCD |  | Ceramic, Singlelayer Disc | Ceramic Disc Capacitors Class 1, 6 kV (DC) | Through Hole | 6000 | | 2 pF | 150 pF |
| HV LDF 0.2 % |  | Ceramic, Singlelayer Disc | Ceramic Disc Capacitors Class 2, low loss 500 V, 1 kV, 2 kV and 3 kV | Through Hole | 3000 | | 100 pF | 2.7 nF |
| TOSZ 114096 |  | Ceramic, Singlelayer: Barrel | Barrel-Style Capacitors - Class 1 Ceramic | Reference | 40000 | 40 | 1 nF | 1 nF |
| H.. |  | Ceramic, Singlelayer: DC Disc | Ceramic High Voltage Disc Capacitors, Class 2 | Through Hole | 4000 | | 33 pF | 4.7 nF |
| 5000 | 100 pF | 2.2 nF |
| 6000 | 56 pF | 2.7 nF |
| H.K |  | Ceramic, Singlelayer: DC Disc | Ceramic Pulse Disc Capacitors, Class 2 | Through Hole | 15000 | | 100 pF | 1.5 nF |
| 3000 | 3.3 nF |
| H.U |  | Ceramic, Singlelayer: DC Disc | Ceramic High Voltage Disc Capacitors, Class 1 | Through Hole | 3000 | | 10 pF | 330 pF |
| 4000 | 470 pF |
| 5000 | 22 pF | 330 pF |
| 6000 | 10 pF |
| IEL |  | Ceramic, Singlelayer: DC Disc | Ceramic Pulse Disc Capacitors, Class 1 | Through Hole | 25000 | | 12 pF | 36 pF |
| DB 030088, DB 030100 |  | Ceramic, Singlelayer: Feed Through | Feed-Through Capacitors with Conductor Rod | Reference | 10000 | | 150 pF | 2.5 nF |
| 7000 | 1.5 nF | 1.5 nF |
| 8000 | 100 pF | 1.2 nF |
| DB 045120, DB 045155 |  | Ceramic, Singlelayer: Feed Through | Feed-Through Capacitors with Conductor Rod | Reference | 10000 | | 800 pF | 4.7 nF |
| 11000 | 200 pF | 3 nF |
| 14000 | 1 nF | 2.7 nF |
| DB 050110, DB 050180 |  | Ceramic, Singlelayer: Feed Through | Feed-Through Capacitors with Conductor Rod | Reference | 15000 | 200 | 2 nF | 2 nF |
| 20000 | 70 | 1 nF | 1.5 nF |
| 100 | 3 nF | 3 nF |
| DB, DF 016. . . |  | Ceramic, Singlelayer: Feed Through | Feed-Through Capacitors, Screw and Tag Mounting | Reference | 3000 | | 200 pF | 2.5 nF |
| 4000 | 800 pF | 800 pF |
| DBF 050166, DBF 050180 |  | Ceramic, Singlelayer: Feed Through | Feed-Through Capacitors with Conductor Rod | Reference | 20000 | 100 | 3 nF | 3 nF |
| 2500 | 70 | 500 pF | 500 pF |
| 30000 | 1 nF | 2 nF |
| DS 030070, DS 030110, DS 055100 |  | Ceramic, Singlelayer: Feed Through | Feed-Through Capacitors with Band Conductor | Reference | 12000 | 30 | 800 pF | 1.8 nF |
| 8000 | 16 | 500 pF | 800 pF |
| ..AC..., ..AE..., ..AZ... |  | Ceramic, Singlelayer: High Voltage | High Voltage Capacitors with Axial Leads | Through Hole | 10000 | | 180 pF | 3.3 nF |
| 3000 | 470 pF | 10 nF |
| 5000 | 390 pF | 6.8 nF |
| 7000 | 220 pF | 5 nF |
| HPD, HPC |  | Ceramic, Singlelayer: High Voltage | High Voltage Disc Capacitors, Screw mounting | Reference | 15000 | | 350 pF | 5 nF |
| 20000 |
| HR 22, 30, 35 |  | Ceramic, Singlelayer: High Voltage | Ring Style High Voltage Capacitors | Reference | 2800 | | 750 pF | 5 nF |
| 3500 | 100 pF | 1.5 nF |
| 5600 | 2.5 nF | 2.5 nF |
| FPZ 140 |  | Ceramic, Singlelayer: Plate | Plate Capacitors for Higher Voltages | Reference | 27000 | 60 | 200 pF | 200 pF |
| 30000 | 50 pF | 500 pF |
| PEZ 140 |  | Ceramic, Singlelayer: Plate | Plate Capacitors for Higher Voltages | Reference | 13000 | 60 | 1.5 nF | 2.5 nF |
| 21000 | 1 nF | 1 nF |
| 25000 | 600 pF | 800 pF |
| T. 045090, 045120, 045150 |  | Ceramic, Singlelayer: Pot | Pot capacitors, tag mounting, 6KVp to 8KVp | Reference | 10000 | | 60 pF | 1.6 nF |
| 11000 | 160 pF | 5 nF |
| 12000 | 80 pF | 2 nF |
| 13000 | 50 pF | 1.6 nF |
| 14000 | 60 pF | 4 nF |
| 9000 | 2.5 nF | 2.5 nF |
| T. 045090, T. 045120, T.045150 |  | Pot Capacitors, Tag Mounting | 10000 | 22 | 60 pF | 300 pF |
| 28 | 400 pF | 1.6 nF |
| 35 | 1.6 nF |
| 11000 | 28 | 160 pF | 160 pF |
| 35 | 500 pF | 500 pF |
| 42 | 5 nF | 5 nF |
| 12000 | 28 | 80 pF | 100 pF |
| 42 | 2 nF | 2 nF |
| 13000 | 28 | 50 pF | 60 pF |
| 35 | 250 pF | 1 nF |
| 42 | 500 pF | 1.6 nF |
| 14000 | 35 | 60 pF | 200 pF |
| 42 | 300 pF | 4 nF |
| 9000 | 28 | 2.5 nF | 2.5 nF |
| TDFZ 125. . . |  | Ceramic, Singlelayer: Pot | Pot Capacitors with R 16 High Q Ceramic | Reference | 12000 | 2000 | 1.5 nF | 1.5 nF |
| 2450 | 2 nF | 2 nF |
| 18000 | 2035 | 500 pF | 500 pF |
| 2300 | 750 pF | 750 pF |
| 2540 | 1 nF | 1 nF |
| TDFZ 170229, TDFZ 170311 |  | Ceramic, Singlelayer: Pot | Pot Capacitors for Coupling Purposes | Reference | 32000 | 230 | 3 nF | 4 nF |
| 40000 | 120 | 2 nF | 2 nF |
| TDZ 045124, TDZ 050124 |  | Ceramic, Singlelayer: Pot | Pot Capacitors with R 16 High Q Ceramic | Reference | 18000 | 500 | 100 pF | 150 pF |
| 600 | 200 pF | 250 pF |
| TDZ 050. . ., TDFZ 060. . ., 070. . . |  | Ceramic, Singlelayer: Pot | Pot Capacitors for Coupling Purposes | Reference | 15000 | 12.5 | 10 nF | 10 nF |
| 30 | 15 nF | 15 nF |
| 20000 | 20 | 10 nF | 10 nF |
| 40 |
| GFMM |  | Ceramic, Singlelayer: Stacks | Ceramic Capacitors Stacks | Through Hole | 11000 | | 2.2 nF | 2.2 nF |
| 19000 | 1.3 nF | 1.3 nF |
| GFMQ, GFWQ |  | Ceramic, Singlelayer: Stacks | Ceramic Capacitor Stacks | Through Hole | 8000 | | 370 pF | 500 pF |
| Ceramic Capacitors Stacks |
| 3540/6. . .35125/6 |  | Ceramic, Singlelayer: Stand Off | Ceramic Stand-off Insulators for RF-Equipment | Reference | 10000 | | 2.5 pF | 2.5 pF |
| 12000 | 1.9 pF | 1.9 pF |
| 13000 | 1.2 pF | 1.2 pF |
| 15000 | 0.9 pF | 0.9 pF |
| 16000 | 0.7 pF | 0.7 pF |
| 19000 | 0.5 pF | 0.5 pF |
| 22000 | 0.3 pF | 0.3 pF |
| 4040/6, 5058/6 |  | Ceramic, Singlelayer: Stand Off | Ceramic Stand-off Insulators for RF-Equipment | Reference | 12000 | | 1 pF | 1 pF |
| 4000 | 1.6 pF | 1.6 pF |
| R.016 |  | Ceramic, Singlelayer: Tubular | Tubular capacitors, tag mounting | Reference | 3000 | | 25 pF | 1.6 nF |
| R.020 |  | Ceramic, Singlelayer: Tubular | Tubular capacitors, tag mounting | Reference | 4000 | | 60 pF | 2 nF |
| RD 030100, RD 045120 |  | Ceramic, Singlelayer: Tubular | Tubular Capacitors, Screw & Band Mounting | Reference | 10000 | 60 | 800 pF | 4.7 nF |
| 11000 | 200 pF | 3 nF |
| 7000 | 30 | 1.5 nF | 1.5 nF |
| 8000 | 100 pF | 1.2 nF |
| TWIF 085. . . |  | Ceramic, Singlelayer: Watercooled | Watercooled Power RF-Capacitors (Internal Cooling) | Through Hole | 14000 | 1000 | 2.2 nF | 2.2 nF |
| 1500 | 1 nF | 4.7 nF |
| TWX. . ., TWXF... |  | Ceramic, Singlelayer: Watercooled | Watercooled Power RF-Capacitors (External Cooling) | Through Hole | 10000 | 2000 | 10 nF | 10 nF |
| 12000 | 1275 | 5 nF | 5 nF |
| 14000 | 1100 | 100 pF | 100 pF |
| 1500 | 200 pF | 2.5 nF |
| 2000 | 4.7 nF | 5 nF |
| 2500 | 7.6 nF | 7.6 nF |
| 2800 | 10 nF | 10 nF |
| 3000 | 7.5 nF | 7.5 nF |
| 16000 | 2500 | 4 nF | 4 nF |
| 2830 | 5 nF | 7.6 nF |
| 3395 | 10 nF | 10 nF |
| 18000 | 2500 | 7.6 nF |
| 20000 | 2000 | 3 nF | 3 nF |
| 3000 | 5 nF | 6 nF |
| 3200 | 7.6 nF | 7.6 nF |
| 22500 | 4000 | 7.5 nF | 7.5 nF |
| 25000 | 2500 | 2.5 nF | 2.5 nF |
| 3200 | 5 nF | 5 nF |
| TWXFZ |  | Ceramic, Singlelayer: Watercooled | Watercooled Power RF-Capacitors (Internal Cooling) | Through Hole | 14000 | 3000 | 10 nF | 10 nF |
| 16000 | 2830 | 5 nF | 5 nF |
| 20000 | 3540 | 4 nF | 4 nF |
| 4000 | 10 nF | 10 nF |
| 22500 | 7.5 nF | 7.5 nF |
| Gap-Kap |  | Ceramic,Singlelayer | Ceramic Disc Capacitors (Straight Leads) Gap-Kap 1kV to 3kV | Through Hole | 3000 | | 0.75 pF | 22 µF |
| HV 1 kV - 6 kV |  | Ceramic,Singlelayer | Ceramic Disc Capacitors Class 1 and 2, 1/2/3/6 kV General Purpose | Through Hole | 6000 | | 10 pF | 33 µF |
| Series | Technology | Description | Mounting | Voltage (V) | Qn (kVAr) | Capacitance (min) | Capacitance (max) |