VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Voltage above 2000 V>Film (2 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Capacitors: Voltage above 2000 V - Film
TypeCapacitors, Fixed
MountingThrough Hole
BrandVishay Sprague

All 2 datasheets shown.
SeriesTechnologyDescriptionVoltage (V)Capacitance (min)Capacitance (max)
Type 715P HVinfoFilm, PolypropylenePolypropylene Film/Foil Capacitors High Voltage, Orange Drop¤, 800 VAC1000000 1 nF 10 nF
1800000
Type 735PinfoFilm, Polypropylene, MetallizedFilm Capacitors High Current, Wrap-and-Fill, Metalized Polypropylene100000 1 µF 30 µF
400000
SeriesTechnologyDescriptionVoltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account