| Pha... Power Capacitors |  | Capacitors, Fixed, High Voltage | Film, Polypropylene, Metallized | High Voltage Power Capacitors | | 7200 | 100 |
| 1000 |
| 133 |
| 150 |
| 167 |
| 200 |
| 250 |
| 300 |
| 350 |
| 400 |
| 450 |
| 50 |
| 500 |
| 550 |
| 600 |
| 650 |
| 700 |
| 75 |
| 750 |
| 800 |
| 900 |
| Phao |  | Capacitors, Fixed, Induction Heating | Film, Polypropylene, Metallized | Line Frequency Capacitors 50/60Hz, Type Phao | | 2200 | 550 |
| 740 |
| 2400 | 730 |
| 2500 | 720 |
| 2700 | 660 |
| 3000 | 690 |
| Phao. . .µF |  | Capacitors, Fixed, Induction Heating | Film, Polypropylene, Metallized | Medium Frequency Capacitors, Type Phao . . . µF | | 2200 | |
| Phawo...k.. |  | Capacitors, Fixed, Induction Heating | Film, Polypropylene, Metallized | Medium Frequency Capacitors, Watercooled, Type Phawo . . . K.. | | 2400 | 6000 |
| 2500 | 1350 |
| 2000 |
| 2350 |
| 3700 |
| 4200 |
| 6250 |
| 3000 | 2000 |
| 3333 |
| 4000 |
| 6666 |
| 8000 |
| Phawo...kS.. |  | Capacitors, Fixed, Induction Heating | Film, Polypropylene, Metallized | Medium Frequency Capacitors, Watercooled, Type Phawo . . . Ks.. | | 2400 | 4800 |
| 6360 |
| 2450 | 4900 |
| 2500 | 1300 |
| 2000 |
| 2240 |
| 3000 |
| 3400 |
| 3000 | 2000 |
| 3333 |
| 3950 |
| 4000 |
| 6000 |
| Phawoz |  | Capacitors, Fixed, Induction Heating | Film, Polypropylene, Metallized | Medium Frequency Capacitors, Watercooled, Type Phawoz | | 2400 | 8800 |
| 9600 |
| EC |  | Capacitors, Fixed, Power Electronic | Film, Polypropylene, Polyester | DC Filter Capacitors Type EC | 1000 | 100000 | |
| 120000 |
| 10000 |
| 20000 |
| 30000 |
| 40000 |
| 50000 |
| 60000 |
| 80000 |
| EPR |  | Capacitors, Fixed, Power Electronic | Film, Polypropylene, Polyester | DC Filter Capacitors Type EPR | 1000 | 100000 | |
| 2000 | 200000 |
| 3000 | 300000 |
| 15000 |
| 30000 |
| 50000 |
| 75000 |
| ER |  | Capacitors, Fixed, Power Electronic | Film, Polypropylene, Polyester | DC Filter Capacitors Type ER | | 10000 | |
| 12000 |
| 15000 |
| 20000 |
| 25000 |
| 3000 |
| 30000 |
| 4000 |
| 40000 |
| 5000 |
| 6000 |
| 8000 |
| ET |  | Capacitors, Fixed, Power Electronic | Film, Polypropylene, Polyester | DC Filter Capacitors Type ET | | 10000 | |
| 12000 |
| 15000 |
| 20000 |
| 25000 |
| 3000 |
| 30000 |
| 4000 |
| 40000 |
| 5000 |
| 50000 |
| 6000 |
| 60000 |
| 8000 |
| Series | Type | Technology | Description | Case (EIA & Mil) | Voltage (V) | Output (kvar) |