VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Voltage above 2000 V>Through hole (16 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (6):
  Reference Data (2)
  Technical Note (3)
  Promotional Material (1)
Capacitors: Voltage above 2000 V - Through hole
TypeCapacitors, Fixed
MountingThrough Hole
BrandsVishay BCcomponents, Vishay Cera-Mite, Vishay Draloric, Vishay Sprague

All 16 datasheets shown.
SeriesTechnologyDescriptionVoltage (V)Qn (kVAr)Capacitance (min)Capacitance (max)
HV 6 kV LCDinfoCeramic, Singlelayer DiscCeramic Disc Capacitors Class 1, 6 kV (DC)6000 2 pF 150 pF
HV LDF 0.2 %infoCeramic, Singlelayer DiscCeramic Disc Capacitors Class 2, low loss 500 V, 1 kV, 2 kV and 3 kV3000 100 pF 2.7 nF
H..infoCeramic, Singlelayer: DC DiscCeramic High Voltage Disc Capacitors, Class 24000 33 pF 4.7 nF
5000 100 pF 2.2 nF
6000 56 pF 2.7 nF
H.KinfoCeramic, Singlelayer: DC DiscCeramic Pulse Disc Capacitors, Class 215000 100 pF 1.5 nF
3000 3.3 nF
H.UinfoCeramic, Singlelayer: DC DiscCeramic High Voltage Disc Capacitors, Class 13000 10 pF 330 pF
4000 470 pF
5000 22 pF 330 pF
6000 10 pF
IELinfoCeramic, Singlelayer: DC DiscCeramic Pulse Disc Capacitors, Class 125000 12 pF 36 pF
..AC..., ..AE..., ..AZ...infoCeramic, Singlelayer: High VoltageHigh Voltage Capacitors with Axial Leads10000 180 pF 3.3 nF
3000 470 pF 10 nF
5000 390 pF 6.8 nF
7000 220 pF 5 nF
GFMMinfoCeramic, Singlelayer: StacksCeramic Capacitors Stacks11000 2.2 nF 2.2 nF
19000 1.3 nF 1.3 nF
GFMQ, GFWQinfoCeramic, Singlelayer: StacksCeramic Capacitor Stacks8000 370 pF 500 pF
Ceramic Capacitors Stacks
TWIF 085. . .infoCeramic, Singlelayer: WatercooledWatercooled Power RF-Capacitors (Internal Cooling)140001000 2.2 nF 2.2 nF
1500 1 nF 4.7 nF
TWX. . ., TWXF...infoCeramic, Singlelayer: WatercooledWatercooled Power RF-Capacitors (External Cooling)100002000 10 nF 10 nF
120001275 5 nF 5 nF
140001100 100 pF 100 pF
1500 200 pF 2.5 nF
2000 4.7 nF 5 nF
2500 7.6 nF 7.6 nF
2800 10 nF 10 nF
3000 7.5 nF 7.5 nF
160002500 4 nF 4 nF
2830 5 nF 7.6 nF
3395 10 nF 10 nF
180002500 7.6 nF
200002000 3 nF 3 nF
3000 5 nF 6 nF
3200 7.6 nF 7.6 nF
225004000 7.5 nF 7.5 nF
250002500 2.5 nF 2.5 nF
3200 5 nF 5 nF
TWXFZinfoCeramic, Singlelayer: WatercooledWatercooled Power RF-Capacitors (Internal Cooling)140003000 10 nF 10 nF
160002830 5 nF 5 nF
200003540 4 nF 4 nF
4000 10 nF 10 nF
22500 7.5 nF 7.5 nF
Gap-KapinfoCeramic,SinglelayerCeramic Disc Capacitors (Straight Leads) Gap-Kap 1kV to 3kV3000 0.75 pF 22 µF
HV 1 kV - 6 kVinfoCeramic,SinglelayerCeramic Disc Capacitors Class 1 and 2, 1/2/3/6 kV General Purpose6000 10 pF 33 µF
Type 715P HVinfoFilm, PolypropylenePolypropylene Film/Foil Capacitors High Voltage, Orange Drop¤, 800 VAC1000000 1 nF 10 nF
1800000
Type 735PinfoFilm, Polypropylene, MetallizedFilm Capacitors High Current, Wrap-and-Fill, Metalized Polypropylene100000 1 µF 30 µF
400000
SeriesTechnologyDescriptionVoltage (V)Qn (kVAr)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account