VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsCompany Info
Products A-Z:Capacitors>Wet (17 datasheets)
Press Releases
Vishay’s HE3 Wet Tantalum High-Energy Capacitor
March 31, 2008
Vishay Releases New HE3 Wet Tantalum High-Energy Capacitor
July 09, 2007
All Capacitors press releases
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (14):
  FAQ (1)
  Technical Note (8)
  Promotional Material (5)

Vishay Wet Tantalum Capacitors: CECC Certification

Vishay is the number-one manufacturer of wet tantalum capacitors worldwide. Vishay has CECC certification for wet tantalum capacitors in a range of styles, voltages (10 V to 125 V), and case sizes (A, B, C, and D).

HE3 Wet Tantalum High-Energy Capacitor

HE3
  • Capacitance range: 1100 µF to 72000 µF
  • Low ESR: 0.035 Ω
  • Utilizes proven SuperTan® hybrid technology
  • Applications include: energy-storage and pulse-power applications in high-reliability avionics and military devices



More info > Datasheet

 Start a customized parametric search or find a datasheet by using the links below.
Mounting & Construction
Through hole
    Axial (8)
Applications
Military Qualified (2)
Capacitance
101 nF to 10 µF (14)
10.1 µF to 1 mF (17)
above 1 mF (14)
Voltages (AC/DC)
below 10 V (12)
10 V to 25 V (16)
26 V to 50 V (16)
51 V to 100 V (16)
101 V to 500 V (13)
501 V to 2000 V (1)
Other Characteristics
Low ESR (1)
The product links on this page are associated with these brand(s): Vishay, Vishay Sprague, Vishay Tansitor
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account