Capacitors: Wet - Axial
Type Capacitors, Fixed
Technology Tantalum, Wet
Mounting Through Hole
Brands Vishay, Vishay Sprague, Vishay Tansitor
Note: sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series Description Voltage (V) Capacitance (min) Capacitance (max)
109D Wet Tantalum Capacitors Sintered Anode TANTALEX Capacitors For Operation to + 125°C, Elastomer-Sealed 10 20 µF 1500 µF
100 2.5 µF 86 µF
125 1.7 µF 56 µF
15 15 µF 1000 µF
25 10 µF 680 µF
30 7 µF 560 µF
50 4.5 µF 330 µF
6 68 µF 2200 µF
60 4 µF 270 µF
75 3.5 µF 220 µF
8 22 µF 680 µF
135D Wet Tantalum Capacitors, Axial, Tantalum-Case with Glass-to-Tantalum Hermetic Seal, for - 55°C to + 200°C Operation 10 20 µF 1500 µF
100 2.5 µF 120 µF
125 1.7 µF 82 µF
15 15 µF 1000 µF
25 56 µF 680 µF
30 47 µF 560 µF
35 39 µF 370 µF
50 33 µF 330 µF
6 30 µF 2200 µF
60 27 µF 270 µF
68 180 µF 1800 µF
75 22 µF 220 µF
8 25 µF 850 µF
769D (CECC 30202-013) Wet Tantalum Capacitors with Epoxy End-Fill, Sintered Anode, TANTALEX® Capacitor
s CECC 30202-013 Approved 10 20 µF 1500 µF
100 4.7 µF 120 µF
125 3.6 µF 82 µF
15 15 µF 1200 µF
20 82 µF 1000 µF
25 10 µF 820 µF
30 8 µF 680 µF
35 39 µF 560 µF
50 5 µF 390 µF
6 30 µF 2200 µF
60 4 µF 330 µF
75 6.8 µF 270 µF
8 25 µF 1800 µF
M39006/09/21/22/25/30/31 Wet Tantalum Capacitors, Military Established Reliability, MIL-PRF-39006 Qualified Styles CLR65, 69, 79, 81, 90, 91 10 20 µF 1500 µF
100 2.5 µF 120 µF
125 1.7 µF 82 µF
15 15 µF 1000 µF
25 10 µF 680 µF
30 8 µF 560 µF
50 5 µF 330 µF
6 30 µF 2200 µF
60 4 µF 270 µF
75 3.5 µF 220 µF
8 25 µF 1800 µF
MTP Wet Tantalum Capacitors Subminiature, Axial Leads 10 10 µF 330 µF
15 22 µF 220 µF
20 6.8 µF 150 µF
30 6 µF 120 µF
35 4.7 µF 100 µF
50 4 µF 78 µF
6 15 µF 470 µF
60 3.3 µF 68 µF
MTPH Wet Tantalum Capacitors 10 33 µF 330 µF
15 22 µF 220 µF
20 15 µF 150 µF
30 10 µF 120 µF
35 100 µF
50 6.8 µF 78 µF
6 47 µF 470 µF
60 4.7 µF 68 µF
ST SuperTan® Wet Tantalum Capacitors with Hermetic Seal, FEATURES: Very High Capacitance, 10 to 1800µF, 25 to 125VDC, -55°C to + 125°C, Very Low ESR and High Ripple Current 100 15 µF 220 µF
125 10 µF 150 µF
25 120 µF 1800 µF
30 100 µF 1500 µF
50 68 µF 680 µF
60 47 µF 560 µF
75 33 µF 470 µF
STA Wet Tantalum Capacitors with Hermetic Seal 10 330 µF 3300 µF
15 150 µF 2700 µF
6 470 µF 4700 µF
Series Description Voltage (V) Capacitance (min) Capacitance (max)