MENU

Capacitors - Wire Bondable


Capacitors - Wire Bondable
Series
Product Image
Type
Technology
Description
Mounting
Case Size
Working Voltage
(V)
Capacitance (min.)
Capacitance (max.)
Datasheet
info
Capacitors, Fixed Thin Film Thin Film Binary MOS Capacitors Wire Bondable 0203 100 0.25 pF 8 pF
Datasheet
info
Capacitors, Fixed Thin Film Thin Film Binary MOS Capacitors Wire Bondable 0404 75 3 pF 48 pF
Datasheet
info
Capacitors, Fixed Thin Film Thin Film Binary MOS Capacitors Wire Bondable 0402 75 1 pF 16 pF
Datasheet
info
Capacitors, Fixed Thin Film Thin Film Single Value Chip and Wire Capacitors Wire Bondable 0606 65 360 pF 1 nF
Datasheet
info
Capacitors, Fixed Thin Film Thin Film Single Value Chip and Wire Capacitors Wire Bondable 0505 140 150 pF 510 pF
Datasheet
info
Capacitors, Fixed Thin Film Thin Film Single Value Chip and Wire Capacitors Wire Bondable 0303 150 33 pF 100 pF
Datasheet
info
Capacitors, Fixed Thin Film Thin Film Single Value Chip and Wire Capacitors Wire Bondable 0404 190 56 pF 220 pF
Datasheet
info
Capacitors, Fixed Thin Film Thin Film Single Value Chip and Wire Capacitors Wire Bondable 0202 200 0.5 pF 51 pF