VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> RF/Wireless Handheld>Multilayer (2 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (6):
  Ordering Info (1)
  Technical Note (5)
Capacitors: RF/Wireless Handheld - Multilayer
TechnologyMLCC
MountingSurface Mount
BrandVishay Vitramon

All 2 datasheets shown.
SeriesTypeDescriptionCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
DSCC 03028infoCapacitors, Fixed, ChipMultilayer Ceramic Chip Capacitors DSCC Qualified Type 030280603100 0.5 pF 22 nF
16 0.1 µF
25
50 47 nF
VJ X7R DielectricinfoCapacitors, FixedMultilayer Ceramic Chip Capacitors0402100 120 pF 4.7 nF
16 33 nF
25 15 nF
50 8.2 nF
0603100 390 pF 22 nF
16 470 pF 0.15 µF
200 330 pF 4.7 nF
25 390 pF 0.1 µF
50 47 nF
SeriesTypeDescriptionCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account