VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> RF/Wireless Handheld>Low ESR (7 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (28):
  FAQ (1)
  Pad Guidlines (2)
  Quality Info (1)
  Selector Guide (2)
  Tape and Reel Info (1)
  Technical Note (17)
  Promotional Material (4)
Press Releases
Capacitors: RF/Wireless Handheld - Low ESR
TypeCapacitors, Fixed
MountingSurface Mount
BrandsVishay, Vishay Sprague

All 7 datasheets shown.
SeriesTechnologyDescriptionCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
HPC0201AinfoSiliconHigh Performance, High Precision Surface Mount 0201 Capacitor 020125 39 pF 39 pF
6 0.4 pF 0.4 pF
HPC0402B/CinfoSiliconHigh Performance, High Precision and Lowest Profile 0402 Capacitor for Smart Card Applications 040210 0.6 pF 47 pF
16 18 pF
25 12 pF
6 180 pF
HPC0603AinfoSiliconHigh Performance, High Precision Surface Mount 0603 Capacitor 060310 0.8 pF 180 pF
16 120 pF
25 47 pF
50 33 pF
6 560 pF
591DinfoTantalum, SolidSolid Tantalum Chip Capacitors Tantamount?, Low Profile, Low ESR, Conformal Coated, Maximum CV10 10 µF 330 µF
16 4.7 µF 220 µF
20 33 µF
25 2.2 µF 68 µF
35 1 µF 10 µF
4 22 µF 1000 µF
6.3 15 µF 1500 µF
594DinfoTantalum, SolidSolid Tantalum Chip Capacitors Tantamount? Conformal Coated, Maximum CV, Low ESR10 15 µF 680 µF
16 330 µF
20 4.7 µF 120 µF
25 3.3 µF 100 µF
35 2.2 µF 47 µF
4 33 µF 1500 µF
50 1 µF 15 µF
6.3 22 µF 1000 µF
TR3infoTantalum, SolidSolid Tantalum Chip Capacitors Tantamount® Low ESR, Molded Case10 4.7 µF 470 µF
16 3.3 µF 220 µF
20 1 µF 100 µF
25 47 µF
35 0.47 µF 22 µF
4 15 µF 680 µF
50 1 µF 10 µF
6.3 10 µF 470 µF
TR8infoTantalum, SolidSolid Tantalum Chip Capacitors MicroTan? Low ESR, Lead Frameless Molded10 10 µF 47 µF
16 1 µF 4.7 µF
4 33 µF 220 µF
6.3 10 µF 33 µF
SeriesTechnologyDescriptionCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account