Brands     Vishay Measurements Group     Interactive Guide     Strain Gages

Micro-Measurements
General Purpose Strain Gages

008CL

Description   Micro-grid gage for strain measurement in high-gradient areas.


See Catalog 500 for detailed pattern.



Dimensions in    mm
Gage Length 0.008    0.20
Overall Length 0.080    2.03
Grid Width 0.010    0.25
Overall Width 0.068    1.73
Matrix Length 0.20    5.1
Matrix Width 0.13    3.3



Gage Designation (1)   Resistance (2)   Options (3)
SA-XX-008CL-120     120 ±1.0%



(1) Insert desired STC number in space marked XX.
(2) In ohms. Tolerance is increased when Option W, E, SE, LE, or P is specified.
(3) No options available with this pattern.