|
Micro-Measurements
General Purpose Strain Gages
015RJ
Description
Micro-miniature three-element 45°
rosette. Similar to
015RC
pattern except each section has separate tabs for
electrical isolation.
See Catalog 500 for detailed
pattern.
|
|
Gage Designation
(1)
|
|
Resistance
(2)
|
|
Options
|
| EA-XX-015RJ-120 |
|
120 ±0.6% |
|
E
,
SE
|
| SA-XX-015RJ-120 |
|
120 ±1.0% |
|
|
|
(1) Insert desired
STC
number in space marked XX.
(2) In ohms. Tolerance is increased
when Option W, E, SE, LE, or P is specified.
(3)
ES
= Each Section,
CP
= Complete Pattern
|
|