Brands
Vishay Measurements Group
Interactive Guide
Strain Gages
Micro-Measurements
General Purpose Strain Gages
015UW
Description
Micro-miniature
CEA-Series
pattern. Exposed solder tab area is 0.06 x 0.04 in (1.5 x 1.0 mm). See also
015CK
pattern.
See Catalog 500 for detailed pattern.
Dimensions
in
mm
Gage Length
0.015
0.38
Overall Length
0.140
3.56
Grid Width
0.020
0.51
Overall Width
0.105
2.67
Matrix Length
0.24
6.1
Matrix Width
0.18
4.6
Gage Designation
(1)
Resistance
(2)
Options
(3)
CEA-XX-015UW-120
120 ±0.3%
(1) Insert desired
STC
number in space marked XX.
(2) In ohms. Tolerance is increased when Option W, E, SE, LE, or P is specified.
(3) No options are available with this pattern.