Brands
Vishay Measurements Group
Interactive Guide
Strain Gages
Micro-Measurements
General Purpose Strain Gages
030LB
Description
Miniature gage pattern for small radii where gage tabs must be at one end.
See Catalog 500 for detailed pattern.
Dimensions
in
mm
Gage Length
0.030
0.76
Overall Length
0.094
2.39
Grid Width
0.030
0.76
Overall Width
0.030
0.76
Matrix Length
0.24
6.1
Matrix Width
0.15
3.8
Gage Designation
(1)
Resistance
(2)
Options
EA-XX-030LB-120
120 ±0.2%
SE
EP-08-030LB-120
120 ±0.2%
SA-XX-030LB-120
120 ±0.4%
(1) Insert desired
STC
number in space marked XX.
(2) In ohms. Tolerance is increased when Option W, E, SE, LE, or P is specified.