|
Micro-Measurements
Special Purpose Strain Gages
030RR
Description
Strain gage for residual stress determination
with the
RS-200 Milling
Guide
. Special six-element configuration that provides
somewhat higher output than three-element designs.
See Catalog 500 for detailed
pattern.
|
|
Dimensions
(1)
|
in
|
|
mm
|
|
Gage Length
|
0.030
ES
|
|
0.76
ES
|
| Grid Centerline Diameter |
0.170 |
|
4.32 |
| Typical Hole Diameter (Min.) |
0.090 |
|
2.3 |
| Typical Maximum Hole Diameter |
0.100 |
|
2.5 |
|
Matrix Length
|
0.37 |
|
9.4 |
|
Matrix Width
|
0.37 |
|
9.4 |
|
|
Gage Designation
(2)
|
|
Resistance
(3)
|
|
Options
(4)
|
| N2K-XX-030RR-350/DP |
|
350 ±0.4% |
|
|
|
(1)
ES
= Each Section.
(2) Insert desired
STC
number in space marked XX.
(3) In ohms. Tolerance is increased
when Option W, E, SE, LE, or P is specified.
(4) No options are available with
this pattern.
|
|