Brands
Vishay Measurements Group
Interactive Guide
Strain Gages
Micro-Measurements
General Purpose Strain Gages
030TY
Description
Miniature 90° tee rosette with large solder tabs.
See Catalog 500 for detailed pattern.
Dimensions
(1)
in
mm
Gage Length
0.030
ES
0.76
ES
Overall Length
0.190
CP
4.83
CP
Grid Width
0.044
ES
1.12
ES
Overall Width
0.060
CP
1.52
CP
Matrix Length
0.30
7.6
Matrix Width
0.15
3.8
Gage Designation
(2)
Resistance
(3)
Options
(4)
EA-XX-030TY-120
120 ±0.4%
EP-08-030TY-120
120 ±0.4%
SA-XX-030TY-120
120 ±0.8%
SK-XX-030TY-350
350 ±0.8%
(1)
ES
= Each Section,
CP
= Complete Pattern
(2) Insert desired
STC
number in space marked XX.
(3) In ohms. Tolerance is increased when Option W, E, SE, LE, or P is specified.
(4) No options are available with this pattern.