Brands
Vishay Measurements Group
Interactive Guide
Strain Gages
Micro-Measurements
General Purpose Strain Gages
030WR
Description
Miniature three-element 45° rectangular stacked rosette.
See Catalog 500 for detailed pattern.
Dimensions
(1)
in
mm
Gage Length
0.030
ES
0.76
ES
Overall Length
0.18
M
4.4
M
Grid Width
0.030
ES
0.76
ES
Overall Width
0.19
M
4.8
M
Matrix Length
0.18
4.4
Matrix Width
0.19
4.8
Gage Designation
(2)
Resistance
(3)
Options
(4)
WA-XX-030WR-120
120 ±0.8%
WK-XX-030WR-120
120 ±0.8%
SA-XX-030WR-120
120 ±0.8%
SK-XX-030WR-120
120 ±0.8%
(1)
ES
= Each Section,
M
= Matrix
(2) Insert desired
STC
number in space marked XX.
(3) In ohms. Tolerance is increased when Option W, E, SE, LE, or P is specified.
(4) No options available with this pattern.