Brands
Vishay Measurements Group
Interactive Guide
Strain Gages
Micro-Measurements
General Purpose Strain Gages
030WT
Description
Miniature two-element 90° tee rosette. See also
032WT
Pattern.
See Catalog 500 for detailed pattern.
Dimensions
(4)
in
mm
Gage Length
0.030
ES
0.76
ES
Overall Length
0.17
M
4.3
M
Grid Width
0.030
ES
0.76
ES
Overall Width
0.19
M
4.8
M
Matrix Length
0.17
4.3
Matrix Width
0.19
4.8
Gage Designation
(1)
Resistance
(2)
Options
(3)
WA-XX-030WT-120
120 ±0.8%
WK-XX-030WT-120
120 ±0.8%
SA-XX-030WT-120
120 ±0.8%
SK-XX-030WT-120
120 ±0.8%
(1) Insert desired
STC
number in space marked XX.
(2) In ohms. Tolerance is increased when Option W, E, SE, LE, or P is specified.
(3) No options are available with this pattern.
(4)
ES
= Each Section,
M
= Matrix