Brands
Vishay Measurements Group
Interactive Guide
Strain Gages
Micro-Measurements
General Purpose Strain Gages
030YB
Description
Miniature three-element 60° delta single-plane rosette.
See Catalog 500 for detailed pattern.
Dimensions
(3)
in
mm
Gage Length
0.030
ES
0.76
ES
Overall Length
0.104
CP
2.64
CP
Grid Width
0.030
ES
0.76
ES
Overall Width
0.200
CP
5.08
CP
Matrix Length
0.21
5.3
Matrix Width
0.27
6.9
Gage Designation
(1)
Resistance
(2)
Options
EA-XX-030YB-120
120 ±0.4%
E
,
SE
SA-XX-030YB-120
120 ±0.8%
(1) Insert desired
STC
number in space marked XX.
(2) In ohms. Tolerance is increased when Option W, E, SE, LE, or P is specified.
(3)
ES
= Each Section,
CP
= Complete Pattern